Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

WVO, compact pressure controlled water valve

Refrigerants: R22, etc. Media: Fresh water, neutral brines. Min./max. operating temperature, refrigerant and media -25°C - +130°C. Max. working pressure, refrigerant: 25 bar / media: 16 bar.
Ascending Order15 Item(s)
select
select
select
select
select
select
select
select
>003N5201
WVO 10G 3/8 ISO 228-1 -25 - 130 °C 1,40 -SAE flare 1/4 in - 6 mm 4,00 - 8,00 bar
>003N5203
WVO 10G 3/8 ISO 228-1 -25 - 130 °C 1,40 -SAE flare 1/4 in - 6 mm 8,00 - 12,00 bar
>003N5206
WVO 10G 3/8 ISO 228-1 -25 - 130 °C 1,40 -SAE flare 1/4 in - 6 mm 14,00 - 18,00 bar
>003N5207
WVO 10G 3/8 ISO 228-1 -25 - 130 °C 1,40 -SAE flare 1/4 in - 6 mm 16,00 - 20,00 bar
>003N5208
WVO 10G 3/8 ISO 228-1 -25 - 130 °C 1,40 -SAE flare 1/4 in - 6 mm 18,00 - 22,00 bar
>003N5216
WVO 15G 1/2 ISO 228-1 -25 - 130 °C 1,90 -SAE flare 1/4 in - 6 mm 14,00 - 18,00 bar
>003N6212
WVO 10G 3/8 ISO 228-1 -25 - 130 °C 1,40 1.200 mm SAE flare union nut 1/4 in - 6 mm 16,00 - 20,00 bar
>003N6215
WVO 20G 3/4 ISO 228-1 -25 - 130 °C 3,40 1.200 mm SAE flare union nut 1/4 in - 6 mm 6,00 - 10,00 bar
>003N6220
WVO 10G 3/8 ISO 228-1 -25 - 130 °C 1,40 800 mm --16,00 - 22,00 bar
>003N6232
WVO 20G 3/4 ISO 228-1 -25 - 130 °C 3,40 1.200 mm SAE flare union nut 1/4 in - 6 mm 16,00 - 20,00 bar
>003N8052
WVO 10NPT 3/8-18 ANSI/ASME B1.20.1 -25 - 130 °C 1,40 900 mm SAE flare union nut 1/4 in - 6 mm 6,00 - 10,00 bar
>003N8056
WVO 10NPT 3/8-18 ANSI/ASME B1.20.1 -25 - 130 °C 1,40 900 mm SAE flare union nut 1/4 in - 6 mm 14,00 - 18,00 bar
>003N8062
WVO 15NPT 1/2-14 ANSI/ASME B1.20.1 -25 - 130 °C 1,90 900 mm SAE flare union nut 1/4 in - 6 mm 6,00 - 10,00 bar
>003N8066
WVO 15NPT 1/2-14 ANSI/ASME B1.20.1 -25 - 130 °C 1,90 900 mm SAE flare union nut 1/4 in - 6 mm 14,00 - 18,00 bar
>003N8076
WVO 20NPT 3/4-14 ANSI/ASME B1.20.1 -25 - 130 °C 3,40 900 mm SAE flare union nut 1/4 in - 6 mm 14,00 - 18,00 bar