| 4 Item(s) | | | | | | | | |
| | SWR | Rc (FPT) | 1/2 in | 1/4 in female flare nut in | 6 - 18 bar | 2.54 m³/h | 20 bar Pe | |
| | SWR | Rc (FPT) | 3/4 in | 1/4 in female flare nut in | 6 - 18 bar | 5.09 m³/h | 20 bar Pe | |
| | SWR | Rc (FPT) | 1 1/4 in | 1/4 in female flare nut in | 6 - 18 bar | 8.48 m³/h | 20 bar Pe | |
| | SWR | Rc (FPT) | 1 in | 1/4 in female flare nut in | 6 - 18 bar | 6.36 m³/h | 20 bar Pe | |