Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

AVTA, pipe thread connections, for neutral media

Ascending Order50 Item(s)
select
select
select
select
select
select
>003N0031
AVTA 20G 3/4 Internal 2.000 mm 3,40 25 - 65 °C -16,0 bar Yes
>003N0032
AVTA 25G 1 Internal 2.000 mm 5,50 25 - 65 °C -16,0 bar Yes
>003N0034
AVTA 15G 1/2 Internal 5.000 mm 1,90 25 - 65 °C -16,0 bar -
>003N0041
AVTA 15G 1/2 Internal 2.000 mm 1,90 25 - 65 °C -16,0 bar Yes
>003N0042
AVTA 15G 1/2 Internal 2.000 mm 1,90 0 - 30 °C -16,0 bar -
>003N0043
AVTA 20G 3/4 Internal 2.000 mm 3,40 0 - 30 °C -16,0 bar -
>003N0045
AVTA 15G 1/2 Internal 2.000 mm 1,90 25 - 65 °C -16,0 bar -
>003N0046
AVTA 20G 3/4 Internal 2.000 mm 3,40 25 - 65 °C -16,0 bar -
>003N0047
AVTA 25G 1 Internal 2.000 mm 5,50 25 - 65 °C -16,0 bar -
>003N0107
AVTA 15G 1/2 Internal 2.300 mm 1,90 10 - 80 °C -16,0 bar -
>003N0108
AVTA 20G 3/4 Internal 2.300 mm 3,40 10 - 80 °C -16,0 bar -
>003N0109
AVTA 25G 1 Internal 2.300 mm 5,50 10 - 80 °C -16,0 bar -
>003N0299
AVTA 15G 1/2 Internal 2.000 mm 1,90 25 - 65 °C -16,0 bar Yes
>003N0907
AVTA 15G 1/2 Internal 2.300 mm 1,90 40 - 110 °C -16,0 bar -
>003N0909
AVTA 25G 1 Internal 2.300 mm -40 - 110 °C -16,0 bar -
1234