Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

AVTA SS, pipe thread connections, for aggressive media

Ascending Order6 Item(s)
select
select
select
select
select
select
>003N2150
AVTA 15G 1/2 Internal 2.300 mm 1,90 10 - 80 °C -16,0 bar -
>003N2151
AVTA 15G 1/2 Internal 2.000 mm 1,90 0 - 30 °C -16,0 bar Yes
>003N2152
AVTA 15G 1/2 Internal 2.300 mm 1,90 10 - 80 °C -16,0 bar -
>003N3150
AVTA 20G 3/4 Internal 2.300 mm 3,40 10 - 80 °C -16,0 bar -
>003N4150
AVTA 25G 1 Internal 2.300 mm 5,50 10 - 80 °C -16,0 bar -
>003N4152
AVTA 25G 1 Internal 2.000 mm 5,50 0 - 30 °C -16,0 bar -