Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Industrial Automation
> Power Solutions

TS 2/TES 2, flare/solder, R404A / R507, element / valve body

Ascending Order45 Item(s)
select
select
select
select
select
select
select
select
>068Z3070
TS 2-60 - -15 °CMOP 50 / -10 °CFlare3/8 inSolder--12,00 mm3,5
>068Z3414
TS 2-40 - 10 °C-Flare3/8 inSolder-1/2 in-5,0
>068Z3415
TES 2-40 - 10 °C-Flare3/8 inSolderSolder1/2 in x 1/4 in-5,0
>068Z3416
TS 2-40 - 10 °CMOP 120 / 15 °CFlare3/8 inSolder-1/2 in-4,0
>068Z3417
TES 2-40 - 10 °CMOP 120 / 15 °CFlare3/8 inSolderSolder1/2 in x 1/4 in-4,0
>068Z3418
TS 2-60 - -25 °C-Flare3/8 inSolder-1/2 in-5,0
>068Z3419
TES 2-60 - -25 °C-Flare3/8 inSolderSolder1/2 in x 1/4 in-5,0
>068Z3420
TS 2-60 - -25 °CMOP 30 / -20 °CFlare3/8 inSolder-1/2 in-4,0
>068Z3421
TES 2-60 - -25 °CMOP 30 / -20 °CFlare3/8 inSolderSolder1/2 in x 1/4 in-4,0
>068Z3422
TES 2-40 - 10 °C-Flare3/8 inSolderSolder-12,00 mm x 6 mm5,0
>068Z3423
TS 2-40 - 10 °CMOP 120 / 15 °CFlare3/8 inSolder--12,00 mm4,0
>068Z3424
TES 2-40 - 10 °CMOP 120 / 15 °CFlare3/8 inSolderSolder-12,00 mm x 6 mm4,0
>068Z3425
TS 2-60 - -25 °C-Flare3/8 inSolder--12,00 mm5,0
>068Z3426
TES 2-60 - -25 °C-Flare3/8 inSolderSolder-12,00 mm x 6 mm5,0
>068Z3427
TS 2-60 - -25 °CMOP 30 / -20 °CFlare3/8 inSolder--12,00 mm4,0
123