| 73 Item(s) | | | | | | | | | | | |
| | SVA-ST 50 | Handwheel | ASME B 36.10M SCHEDULE 40 | Butt weld | 50 mm | Butt weld | 50,0 mm | 80,00 | I | II | |
| | SVA-ST 50 | Cap | ASME B 36.10M SCHEDULE 40 | Butt weld | 50 mm | Butt weld | 50,0 mm | 80,00 | I | II | |
| | SVA-ST 50 | Handwheel | ASME B 16.11 | Socket weld | 50 mm | Socket weld | 50,0 mm | 80,00 | I | II | |
| | SVA-ST 50 | Cap | ASME B 16.11 | Socket weld | 50 mm | Socket weld | 50,0 mm | 80,00 | I | II | |
| | SVA-ST 65 | Handwheel | ASME B 36.10M SCHEDULE 40 | Butt weld | 65 mm | Butt weld | 65,0 mm | 120,00 | I | II | |
| | SVA-ST 65 | Cap | ASME B 36.10M SCHEDULE 40 | Butt weld | 65 mm | Butt weld | 65,0 mm | 120,00 | I | II | |
| | SVA-ST 80 | Handwheel | ASME B 36.10M SCHEDULE 40 | Butt weld | 80 mm | Butt weld | 80,0 mm | 182,00 | I | II | |
| | SVA-ST 80 | Cap | ASME B 36.10M SCHEDULE 40 | Butt weld | 80 mm | Butt weld | 80,0 mm | 182,00 | I | II | |
| | SVA-ST 100 | Handwheel | ASME B 36.10M SCHEDULE 40 | Butt weld | 100 mm | Butt weld | 100,0 mm | 313,00 | I | III | |
| | SVA-ST 100 | Cap | ASME B 36.10M SCHEDULE 40 | Butt weld | 100 mm | Butt weld | 100,0 mm | 313,00 | I | III | |
| | SVA-ST 125 | Handwheel | ASME B 36.10M SCHEDULE 40 | Butt weld | 125 mm | Butt weld | 125,0 mm | 514,00 | I | III | |
| | SVA-ST 125 | Cap | ASME B 36.10M SCHEDULE 40 | Butt weld | 125 mm | Butt weld | 125,0 mm | 514,00 | I | III | |
| | SVA-ST 150 | Handwheel | ASME B 36.10M SCHEDULE 40 | Butt weld | 150 mm | Butt weld | 150,0 mm | 785,00 | I | III | |
| | SVA-ST 150 | Cap | ASME B 36.10M SCHEDULE 40 | Butt weld | 150 mm | Butt weld | 150,0 mm | 785,00 | I | III | |
| | SVA-ST 200 | Handwheel | ASME B 36.10M SCHEDULE 40 | Butt weld | 200 mm | Butt weld | 200,0 mm | 1.168,000 | I | III | |