Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

SVA-ST 6-15, ISO 228-1 connection standard, straightway

Refrigerants: all common refrigerants, incl. R 717 (NH3), non-corrosive gases/liquids.Temperature range: –50 - +150°C.Max. working pressure = 40 bar g. Fluid Group 1. Category: see code no.
Ascending Order4 Item(s)
select
select
select
select
select
>148B3439
SVA-ST 15Cap ANSI/ASME B1.20.1 NPT 6,00 I Art. 3, par. 3
>148B3449
SVA-ST 15Cap ANSI/ASME B1.20.1 NPT 6,00 I Art. 3, par. 3
>148B3969
SVA-ST 10-15Handwheel ISO 228-1 G 2,50 I Art. 3, par. 3
>148B3970
SVA-ST 10-15Cap ISO 228-1 G 2,50 I Art. 3, par. 3