Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

SVA-SS 15-125, EN 10220 connection standard, in stainless steel

Refrigerants: all common refrigerants, incl. R 717 (NH3), non-corrosive gases/liquids. Temperature range: –60 - +150°C. Max. working pressure = 40 bar g.
Ascending Order33 Item(s)
select
select
select
select
select
select
select
>148B3843
SVA-SS 15CapAnglewayButt weld15 mmButt weld15 mm7,00IArt. 3, par. 3
>148B3844
SVA-SS 15HandwheelAnglewayButt weld15 mmButt weld15 mm7,00IArt. 3, par. 3
>148B3845
SVA-SS 20CapAnglewayButt weld20 mmButt weld20 mm14,60IArt. 3, par. 3
>148B3846
SVA-SS 20HandwheelAnglewayButt weld20 mmButt weld20 mm14,60IArt. 3, par. 3
>148B3847
SVA-SS 25CapAnglewayButt weld25 mmButt weld25 mm24,80IArt. 3, par. 3
>148B3848
SVA-SS 25HandwheelAnglewayButt weld25 mmButt weld25 mm24,80IArt. 3, par. 3
>148B3849
SVA-SS 32CapAnglewayButt weld32 mmButt weld32 mm42,60III
>148B3850
SVA-SS 32HandwheelAnglewayButt weld32 mmButt weld32 mm42,60III
>148B3851
SVA-SS 40CapAnglewayButt weld40 mmButt weld40 mm45,20III
>148B3852
SVA-SS 40HandwheelAnglewayButt weld40 mmButt weld40 mm45,20III
>148B3853
SVA-SS 50CapAnglewayButt weld50 mmButt weld50 mm80,00III
>148B3854
SVA-SS 50HandwheelAnglewayButt weld50 mmButt weld50 mm80,00III
>148B3855
SVA-SS 65CapAnglewayButt weld65 mmButt weld65 mm120,00III
>148B3856
SVA-SS 65HandwheelAnglewayButt weld65 mmButt weld65 mm120,00III
>148B4249
SVA-SS 15CapStraightwayButt weld15 mmButt weld15 mm7,00IArt. 3, par. 3
123