>
My Product List
Product Categories
>
Refrigeration and A/C
Thermostatic Expansion Valves
Solenoid Valves
Pressure and Temperature Regulators
Electronic Controls
Line Components
Pressure Controls and Thermostats
Water Valves
Filter Driers and Sight Glasses
Contactors & Motor Starters
Electronic Controls: Sensors, Transmitters
Electronically Operated Valves
Stop and Regulating Valves
Safety Valves
Liquid Level Controls
Condensing Units
Appliance Controls
Controls Accessories and Spare Parts
Compressors
Heat Exchangers
ICF, Industrial Refrigeration Control Solutions
>
VLT® Drives
Frequency Converters
Decentral Products
Soft Starters
Power Options
>
Heating
Balancing & Control Valves
Ball Valves
Burner Components
Climate Controls
Floor Heating Electric
Floor Heating - Hydronic
Plate Heat Exchangers
Heat pumps and water heaters
Motorized Control Valves
Danfoss iMCV – The Product Range in an Overview
Ice and Snow Melting
Differential Pressure Controllers & Flow Controllers
Radiator Thermostats
Electric and Electronic Room Thermostats
District Heating Substations
Temperature Controllers
Ventilation
Weather Compensators & PI Controllers
>
Silicon Power Modules
Power Modules
>
Industrial Automation
Solenoid valves
Coils for valves
Pneumatically operated valves
Thermostatic valves
Pressure transmitters
Pressure switches
Pressure switches, differential
Temperature sensors
Temperature switches
Temperature switches, differential
Electronic soft starters
Contactors and Motor Starters
Accessories and Spare Parts
>
High-Pressure Pumps
Valves
Pumps
Motors
Nozzles
Powerpacks
Accessories
>
Solar Energy
Solar Inverters
Solar System Monitoring
Follow us:
About Us
Aspiration, Promise, Behaviour
Financial Information
Corporate Citizenship
Facts and History
Executive Committee
The Danfoss Board
Our Organisation
Foundations
Corporate Public Affairs
Related Companies
Products & Solutions
Product Categories
Solutions
Technical Literature
eBusiness
Business Areas
Refrigeration & Air Conditioning
Heating
VLT
®
Drives
Industrial Automation
High-Pressure Pumps
Solar Inverters
Silicon Power Modules
News & Events
Press Center
News
Archive
Subscribe News
Global News Magazine
RSS News feed
Jobs & Career
Career@Danfoss
Contact
Procurement
Group Headquarter
Worldwide
Sales & Services
Local Sites
Danfoss Group Global
Afghanistan
Argentina
Australia
Austria
Bahrain
Belarus
Belgium (Dutch)
Belgium (French)
Bolivia
Bosnia - Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Cuba
Czech Republic
Denmark
Djibouti
Dominican Republic
Ecuador
Egypt
El Salvador
Eritrea
Estonia
Ethiopia
Finland
France
Germany
Guatamala
Haiti
Hungary
Iceland
India
Indonesia
Iran
Ireland
Italy
Jamaica
Jordan
Kazakhstan
Korea
Kuwait
Laos
Latvia
Lebanon
Lithuania
Malaysia
Mexico
Middle East
Netherlands
New Zealand
Norway
Oman
Pakistan
Paraguay
Peru
Philippines
Poland
Portugal
Puerto Rico
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
Somalia
South Africa
Spain
Sudan
Sweden
Switzerland (French)
Switzerland (German)
Syria
Taiwan
Thailand
Turkey
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Venezuela
Vietnam
Yemen
>
Print Page
>
Home
>
Products & Solutions
>
Product Categories
>
Stop and Regulating Valves
>
SVA-HS 15-200, stop valves, for chemical and petrochemical industry
>
SVA-HS 15-200, EN 10220 connection standard, angleway
SVA-HS 15-200, EN 10220 connection standard, angleway
Refrigerants: all common refrigerants, incl. R 717 (NH3), non-corrosive gases/liquids. Temperature range: –60 - +150°C. Max. working pressure = 40 bar g. Fluid Group 1. Category: see code no.
>
Code number selector
>
Drawings (1)
>
Contact
Code no.
33 Item(s)
Type
select
All
SVA-HS 100
SVA-HS 125
SVA-HS 15
SVA-HS 150
SVA-HS 20
SVA-HS 200
SVA-HS 25
SVA-HS 32
SVA-HS 40
SVA-HS 50
SVA-HS 65
SVA-HS 80
Equipm.
select
All
Cap
Handwheel
Inlet type
Inlet conn. size [mm]
select
All
100 mm
125 mm
15 mm
150 mm
20 mm
200 mm
25 mm
32 mm
40 mm
50 mm
65 mm
80 mm
Outlet Type
Outlet conn. size [mm]
select
All
100,0 mm
125,0 mm
15,0 mm
150,0 mm
20,0 mm
200,0 mm
25,0 mm
32,0 mm
40,0 mm
50,0 mm
65,0 mm
80,0 mm
Kv value [m³/h]
select
All
-
1.168,000
120,00
14,60
182,00
24,80
313,00
42,60
45,20
514,00
7,00
785,00
80,00
Fluid Group
Cat.
select
All
Art. 3, par. 3
II
>
148B3067
SVA-HS 80
Handwheel
Butt weld
80 mm
Butt weld
80,0 mm
182,00
I
II
>
148B3068
SVA-HS 80
Cap
Butt weld
80 mm
Butt weld
80,0 mm
182,00
I
II
>
148B3107
SVA-HS 100
Handwheel
Butt weld
100 mm
Butt weld
100,0 mm
313,00
I
II
>
148B3108
SVA-HS 100
Cap
Butt weld
100 mm
Butt weld
100,0 mm
313,00
I
II
>
148B3147
SVA-HS 125
Handwheel
Butt weld
125 mm
Butt weld
125,0 mm
514,00
I
II
>
148B3148
SVA-HS 125
Cap
Butt weld
125 mm
Butt weld
125,0 mm
514,00
I
II
>
148B3187
SVA-HS 150
Handwheel
Butt weld
150 mm
Butt weld
150,0 mm
785,00
I
II
>
148B3188
SVA-HS 150
Cap
Butt weld
150 mm
Butt weld
150,0 mm
785,00
I
II
>
148B3227
SVA-HS 200
Handwheel
Butt weld
200 mm
Butt weld
200,0 mm
1.168,000
I
II
>
148B3228
SVA-HS 200
Cap
Butt weld
200 mm
Butt weld
200,0 mm
1.168,000
I
II
>
148B3267
SVA-HS 50
Handwheel
Butt weld
50 mm
Butt weld
50,0 mm
80,00
I
II
>
148B3268
SVA-HS 50
Cap
Butt weld
50 mm
Butt weld
50,0 mm
80,00
I
II
>
148B3327
SVA-HS 65
Handwheel
Butt weld
65 mm
Butt weld
65,0 mm
120,00
I
II
>
148B3328
SVA-HS 65
Cap
Butt weld
65 mm
Butt weld
65,0 mm
120,00
I
II
>
148B3367
SVA-HS 15
Handwheel
Butt weld
15 mm
Butt weld
15,0 mm
7,00
I
Art. 3, par. 3
1
2
3