| 4 Item(s) | | | | | | | | | | | |
| | SVA-DL 250 | Cap | ASME B 36.10M SCHEDULE 40 | Butt weld | 250 mm | Butt weld | 250,0 mm | 1.610,000 | I | III | |
| | SVA-DL 250 | Handwheel | ASME B 36.10M SCHEDULE 40 | Butt weld | 250 mm | Butt weld | 250,0 mm | 1.610,000 | I | III | |
| | SVA-DL 300 | Cap | ASME B 36.10M STD | Butt weld | 300 mm | Butt weld | 300,0 mm | 2.082,000 | I | IV | |
| | SVA-DL 300 | Handwheel | ASME B 36.10M STD | Butt weld | 300 mm | Butt weld | 300,0 mm | 2.082,000 | I | IV | |