Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

SNV-ST, standard version

Ascending Order39 Item(s)
select
select
select
select
select
>148B3739
SNV-STAngleway ASME B 36.10M SCHEDULE 80 , ISO 228-1 Butt weld -G --60 - 150 °C 52,0 bar I Art. 3, par. 3
>148B3740
SNV-STAngleway DIN 3861 , DIN 3901 Cutting ring 10 mm Cutting ring 10,0 mm -60 - 150 °C 52,0 bar I Art. 3, par. 3
>148B3741
SNV-STAngleway DIN 3861 , DIN 3901 NPT -Cutting ring 10,0 mm -60 - 150 °C 52,0 bar I Art. 3, par. 3
>148B3742
SNV-STAngleway DIN 3861 , DIN 3901 NPT -Cutting ring 6,0 mm -60 - 150 °C 52,0 bar I Art. 3, par. 3
>148B3743
SNV-STAngleway DIN 3861 , DIN 3901 NPT -Cutting ring 10,0 mm -60 - 150 °C 52,0 bar I Art. 3, par. 3
>148B3744
SNV-STAngleway DIN 3861 , DIN 3901 NPT -Cutting ring 6,0 mm -60 - 150 °C 52,0 bar I Art. 3, par. 3
>148B3745
SNV-STAngleway ISO 228-1 G -G --60 - 150 °C 52,0 bar I Art. 3, par. 3
>148B3746
SNV-STAngleway ANSI/ASME B1.20.1 NPT -NPT --60 - 150 °C 52,0 bar I Art. 3, par. 3
>148B3747
SNV-STAngleway ANSI/ASME B1.20.1 NPT -NPT --60 - 150 °C 52,0 bar I Art. 3, par. 3
>148B3759
SNV-STAngleway ANSI/ASME B1.20.1 NPT -NPT --60 - 150 °C 52,0 bar I Art. 3, par. 3
>148B3768
SNV-STAngleway EN 10220 Butt weld -Cutting ring 10,0 mm -60 - 150 °C 52,0 bar I Art. 3, par. 3
>148B3769
SNV-STAngleway EN 10220 , ISO 228-1 Butt weld -G --60 - 150 °C 52,0 bar I Art. 3, par. 3
>148B3778
SNV-STAngleway ISO 228-1 G -G --60 - 150 °C 52,0 bar I Art. 3, par. 3
>148B4177
SNV-STAngleway DIN 3861 , DIN 3901 Cutting ring 10 mm Cutting ring 10,0 mm -60 - 150 °C 52,0 bar I Art. 3, par. 3
>148B4179
SNV-STAngleway ISO 228-1 G -G --60 - 150 °C 52,0 bar I Art. 3, par. 3
123