Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

SNV-SS, stainless steel version

Ascending Order5 Item(s)
select
select
select
select
select
>148B3750
SNV-SSAngleway ANSI/ASME B1.20.1 NPT 3/8 NPT 3/8 -60 - 150 °C 52,0 bar I Art. 3, par. 3
>148B4263
SNV-SSAngleway EN 10220 , ISO 228-1 Butt weld 1/2 in G 1/2 A -60 - 150 °C 52,0 bar I Art. 3, par. 3
>148B4264
SNV-SSAngleway EN 10220 , ISO 228-1 Butt weld 1/2 in G 1/2 A -60 - 150 °C 52,0 bar I Art. 3, par. 3
>148B4265
SNV-SSAngleway EN 10220 , ISO 228-1 Butt weld 1/2 in G 1/2 A -60 - 150 °C 52,0 bar I Art. 3, par. 3
>148B4266
SNV-SSAngleway EN 10220 , ISO 228-1 Butt weld 1/2 in G 1/2 A -60 - 150 °C 52,0 bar I Art. 3, par. 3