| 14 Item(s) | | | | | | | |
| | PMLX 80 | External pilot connector , Flange bolts , Flange gaskets | 28,0 bar | 170,00 | I | II | |
| | PMLX 100 | External pilot connector , Flange bolts , Flange gaskets | 28,0 bar | 242,00 | I | II | |
| | PMLX 125 | External pilot connector , Flange bolts , Flange gaskets | 28,0 bar | 385,00 | I | III | |
| | PMLX 80 | 2 pilots , Flange bolts , Flange gaskets | 28,0 bar | 170,00 | I | II | |
| | PMLX 100 | 2 pilots , Flange bolts , Flange gaskets | 28,0 bar | 242,00 | I | II | |
| | PMLX 125 | 2 pilots , Flange bolts , Flange gaskets | 28,0 bar | 385,00 | I | III | |
| | PMLX 32 | External pilot connector , Flange bolts , Flange gaskets , NC / NO pilot valves | 28,0 bar | 22,40 | I | II | |
| | PMLX 40 | External pilot connector , Flange bolts , Flange gaskets , NC / NO pilot valves | 28,0 bar | 29,40 | I | II | |
| | PMLX 50 | External pilot connector , Flange bolts , Flange gaskets , NC / NO pilot valves | 28,0 bar | 47,80 | I | II | |
| | PMLX 65 | External pilot connector , Flange bolts , Flange gaskets , NC / NO pilot valves | 28,0 bar | 80,30 | I | II | |
| | PMLX 32 | External pilot connector , Flange bolts , Flange gaskets | 28,0 bar | 22,40 | I | II | |
| | PMLX 40 | External pilot connector , Flange bolts , Flange gaskets | 28,0 bar | 29,40 | I | II | |
| | PMLX 50 | External pilot connector , Flange bolts , Flange gaskets | 28,0 bar | 47,80 | I | II | |
| | PMLX 65 | External pilot connector , Flange bolts , Flange gaskets | 28,0 bar | 80,30 | I | II | |