| 14 Item(s) | | | | | | | |
| | PML 80 | External pilot connector , Flange bolts , Flange gaskets | 188,00 | 28,0 bar | I | II | |
| | PML 80 | External pilot connector , Flange bolts , Flange gaskets , NC / NO pilot valves | 188,00 | 28,0 bar | I | II | |
| | PML 100 | External pilot connector , Flange bolts , Flange gaskets | 269,00 | 28,0 bar | I | II | |
| | PML 100 | External pilot connector , Flange bolts , Flange gaskets , NC / NO pilot valves | 269,00 | 28,0 bar | I | II | |
| | PML 125 | External pilot connector , Flange bolts , Flange gaskets | 427,00 | 28,0 bar | I | III | |
| | PML 125 | External pilot connector , Flange bolts , Flange gaskets | 427,00 | 28,0 bar | I | III | |
| | PML 32 | External pilot connector , Flange bolts , Flange gaskets , NC / NO pilot valves | 25,50 | 28,0 bar | I | II | |
| | PML 40 | External pilot connector , Flange bolts , Flange gaskets , NC / NO pilot valves | 34,00 | 28,0 bar | I | II | |
| | PML 50 | External pilot connector , Flange bolts , Flange gaskets , NC / NO pilot valves | 50,00 | 28,0 bar | I | II | |
| | PML 65 | External pilot connector , Flange bolts , Flange gaskets , NC / NO pilot valves | 81,00 | 28,0 bar | I | II | |
| | PML 32 | External pilot connector , Flange bolts , Flange gaskets | 25,50 | 28,0 bar | I | II | |
| | PML 40 | External pilot connector , Flange bolts , Flange gaskets | 34,00 | 28,0 bar | I | II | |
| | PML 50 | External pilot connector , Flange bolts , Flange gaskets | 50,00 | 28,0 bar | I | II | |
| | PML 65 | External pilot connector , Flange bolts , Flange gaskets | 81,00 | 28,0 bar | I | II | |