Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

EVRAT 10-20, valve bodies

Refrigerants: R717 (NH3), R22, R134a, R404A, etc. Temperature of medium:–40 - +105°C. Max. 130°C during defrosting.
Ascending Order3 Item(s)
select
select
select
>032F6214
EVRAT 10Yes 10,00 1,50 42,0 bar 0,000 bar
>032F6216
EVRAT 15Yes 15,00 2,70 42,0 bar 0,000 bar
>032F6219
EVRAT 20Yes 20,00 4,50 42,0 bar 0,000 bar