Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

EVRA 3-40, valve bodies

Refrigerants: R717 (NH3), R22, R134a, R404A, etc. Temperature of medium: -40 - +105°C. Max. 130°C during defrosting.
Ascending Order17 Item(s)
select
select
select
select
select
select
select
select
>032F3050
EVRA 3Flange -Flange -3,00 No 0,23 42,0 bar
>032F6210
EVRA 10Flange -Flange -10,00 Yes 1,50 42,0 bar
>032F6211
EVRA 10Flange -Flange -10,00 No 1,50 42,0 bar
>032F6215
EVRA 15Flange -Flange -15,00 Yes 2,70 42,0 bar
>032F6220
EVRA 20Flange -Flange -20,00 Yes 4,50 42,0 bar
>032F6221
EVRA 20Flange -Flange -20,00 Yes 4,50 42,0 bar
>032F6225
EVRA 25Flange -Flange -25,00 Yes 10,00 42,0 bar
>032F6226
EVRA 25Flange -Flange -25,00 No 10,00 42,0 bar
>042H1126
EVRA 32Weld Connection 1 1/4 in Weld Connection 1 1/4 in 22,23 Yes 16,00 42,0 bar
>042H1127
EVRA 32Weld Connection 1 1/4 in Weld Connection 1 1/4 in 22,23 No 16,00 42,0 bar
>042H1128
EVRA 40Weld Connection 1 1/2 in Weld Connection 1 1/2 in 25,40 Yes 25,00 42,0 bar
>042H1131
EVRA 32Weld Connection 1 1/2 in Weld Connection 1 1/2 in 22,23 Yes 16,00 42,0 bar
>042H1132
EVRA 40Weld Connection 2 in Weld Connection 2 in 25,40 Yes 25,00 42,0 bar
>042H1140
EVRA 32ANSI 36.10 Butt Welded 1 1/4 in ANSI 36.10 Butt Welded 1 1/4 in 22,23 Yes 16,00 42,0 bar
>042H1141
EVRA 32ANSI 36.10 Butt Welded 1 1/2 in ANSI 36.10 Butt Welded 1 1/2 in 22,23 Yes 16,00 42,0 bar
12