Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

EVRA 3-40, complete valves, incl. coil, excl. flanges

Refrigerants: R717 (NH3), R22, R134a, R404A, etc. Temperature of medium: -40 - +105°C. Max. 130°C during defrosting.
Ascending Order15 Item(s)
select
select
select
select
select
select
select
>032F310231
EVRA 3No 3,00 0,23 0,200 bar 42,0 bar BF230AS Cable
>032F310331
EVRA 3No 3,00 0,23 0,200 bar 42,0 bar BE230AS Connection Box
>032F310332
EVRA 3No 3,00 0,23 0,200 bar 42,0 bar BE230CS Connection Box
>032F620831
EVRA 10No 10,00 1,50 0,050 bar 42,0 bar BE230AS Connection Box
>032F621231
EVRA 10Yes 10,00 1,50 0,050 bar 42,0 bar BF230AS Cable
>032F621331
EVRA 10Yes 10,00 1,50 0,050 bar 42,0 bar BE230AS Connection Box
>032F621332
EVRA 10Yes 10,00 1,50 0,050 bar 42,0 bar BE230CS Connection Box
>032F621731
EVRA 15No 15,00 2,70 0,050 bar 42,0 bar BF230AS Cable
>032F621732
EVRA 15No 15,00 2,70 0,050 bar 42,0 bar BF230CS Cable
>032F621831
EVRA 15No 15,00 2,70 0,050 bar 42,0 bar BE230AS Connection Box
>032F621832
EVRA 15No 15,00 2,70 0,050 bar 42,0 bar BE230CS Connection Box
>032F622231
EVRA 20No 20,00 4,50 0,050 bar 42,0 bar BF230AS Cable
>032F622331
EVRA 20No 20,00 4,50 0,050 bar 42,0 bar BE230AS Connection Box
>032F622332
EVRA 20No 20,00 4,50 0,050 bar 42,0 bar BE230CS Connection Box
>032F803432
EVRA 25Yes 25,00 10,00 0,200 bar 42,0 bar BE230CS Connection Box