Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

SFV 20-25 T, standard set pressure

Ascending Order32 Item(s)
select
select
select
select
select
select
>2416+150
SFV 20Safety Relief Valve G 20 mm 1 1/2 in 18 mm 254 mm2 -30 - 100 °C 13 bar 189 psig
>2416+151
SFV 20Safety Relief Valve G 20 mm 1 1/2 in 18 mm 254 mm2 -30 - 100 °C 18 bar 261 psig
>2416+152
SFV 20Safety Relief Valve G 20 mm 1 1/2 in 18 mm 254 mm2 -30 - 100 °C 21 bar 305 psig
>2416+153
SFV 25Safety Relief Valve G 25 mm 1 1/2 in 23 mm 415 mm2 -30 - 100 °C 13 bar 189 psig
>2416+154
SFV 25Safety Relief Valve G 25 mm 1 1/2 in 23 mm 415 mm2 -30 - 100 °C 18 bar 261 psig
>2416+155
SFV 25Safety Relief Valve G 25 mm 1 1/2 in 23 mm 415 mm2 -30 - 100 °C 21 bar 305 psig
>2416+183
SFV 20Safety Relief Valve G 20 mm 1 1/2 in 18 mm 254 mm2 -30 - 100 °C 25 bar 363 psig
>2416+184
SFV 25Safety Relief Valve G 25 mm 1 1/2 in 23 mm 415 mm2 -30 - 100 °C 25 bar 363 psig
>2416+241
SFV 20Safety Relief Valve G 20 mm 1 1/2 in 18 mm 254 mm2 -30 - 100 °C 22 bar 319 psig
>2416+242
SFV 25Safety Relief Valve G 25 mm 1 1/2 in 23 mm 415 mm2 -30 - 100 °C 22 bar 319 psig
>2416+254
SFV 20Safety Relief Valve G 20 mm 1 1/2 in 18 mm 254 mm2 -30 - 100 °C 10 bar 145 psig
>2416+255
SFV 20Safety Relief Valve G 20 mm 1 1/2 in 18 mm 254 mm2 -30 - 100 °C 11 bar 160 psig
>2416+256
SFV 20Safety Relief Valve G 20 mm 1 1/2 in 18 mm 254 mm2 -30 - 100 °C 12 bar 174 psig
>2416+257
SFV 20Safety Relief Valve G 20 mm 1 1/2 in 18 mm 254 mm2 -30 - 100 °C 14 bar 203 psig
>2416+258
SFV 20Safety Relief Valve G 20 mm 1 1/2 in 18 mm 254 mm2 -30 - 100 °C 15 bar 218 psig
123