Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

SFV 20-25 T, standard set pressure, with TÜV certificate

Ascending Order32 Item(s)
select
select
select
select
select
select
select
>2416+160
SFV 20Safety Relief Valve G 20 mm 3/4 in 0,709 in 254 mm2 -30 - 100 °C 13 bar 189 psig
>2416+161
SFV 20Safety Relief Valve G 20 mm 3/4 in 0,709 in 254 mm2 -30 - 100 °C 18 bar 261 psig
>2416+162
SFV 20Safety Relief Valve G 20 mm 3/4 in 0,709 in 254 mm2 -30 - 100 °C 21 bar 305 psig
>2416+163
SFV 25Safety Relief Valve G 25 mm 1 in 0,906 in 415 mm2 -30 - 100 °C 13 bar 189 psig
>2416+164
SFV 25Safety Relief Valve G 25 mm 1 in 0,906 in 415 mm2 -30 - 100 °C 18 bar 261 psig
>2416+165
SFV 25Safety Relief Valve G 25 mm 1 in 0,906 in 415 mm2 -30 - 100 °C 21 bar 305 psig
>2416+186
SFV 20Safety Relief Valve G 20 mm 3/4 in 0,709 in 254 mm2 -30 - 100 °C 25 bar 363 psig
>2416+187
SFV 25Safety Relief Valve G 25 mm 1 in 0,906 in 415 mm2 -30 - 100 °C 25 bar 363 psig
>2416+285
SFV 20Safety Relief Valve G 20 mm 3/4 in 0,709 in 254 mm2 -30 - 100 °C 10 bar 145 psig
>2416+286
SFV 20Safety Relief Valve G 20 mm 3/4 in 0,709 in 254 mm2 -30 - 100 °C 11 bar 160 psig
>2416+287
SFV 20Safety Relief Valve G 20 mm 3/4 in 0,709 in 254 mm2 -30 - 100 °C 12 bar 174 psig
>2416+288
SFV 20Safety Relief Valve G 20 mm 3/4 in 0,709 in 254 mm2 -30 - 100 °C 14 bar 203 psig
>2416+289
SFV 20Safety Relief Valve G 20 mm 3/4 in 0,709 in 254 mm2 -30 - 100 °C 15 bar 218 psig
>2416+290
SFV 20Safety Relief Valve G 20 mm 3/4 in 0,709 in 254 mm2 -30 - 100 °C 16 bar 232 psig
>2416+291
SFV 20Safety Relief Valve G 20 mm 3/4 in 0,709 in 254 mm2 -30 - 100 °C 17 bar 247 psig
123