Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

SFA 15 T, standard set pressure, with TÜV certificate

Inlet flow diameter: 13 mmOutlet flow diameter: 20 mmConnection norm: T (ISO 228/1) Classified for: Fluid Group 1, Category: IV
Ascending Order31 Item(s)
select
select
>148F3310
SFA 15Safety Relief Valve G 15 mm 1/2 in 13 mm 133 mm2 -30 - 100 °C 10 bar 145 psig
>148F3311
SFA 15Safety Relief Valve G 15 mm 1/2 in 13 mm 133 mm2 -30 - 100 °C 11 bar 160 psig
>148F3312
SFA 15Safety Relief Valve G 15 mm 1/2 in 13 mm 133 mm2 -30 - 100 °C 12 bar 174 psig
>148F3313
SFA 15Safety Relief Valve G 15 mm 1/2 in 13 mm 133 mm2 -30 - 100 °C 13 bar 189 psig
>148F3314
SFA 15Safety Relief Valve G 15 mm 1/2 in 13 mm 133 mm2 -30 - 100 °C 14 bar 203 psig
>148F3315
SFA 15Safety Relief Valve G 15 mm 1/2 in 13 mm 133 mm2 -30 - 100 °C 15 bar 218 psig
>148F3316
SFA 15Safety Relief Valve G 15 mm 1/2 in 13 mm 133 mm2 -30 - 100 °C 16 bar 232 psig
>148F3317
SFA 15Safety Relief Valve G 15 mm 1/2 in 13 mm 133 mm2 -30 - 100 °C 17 bar 247 psig
>148F3318
SFA 15Safety Relief Valve G 15 mm 1/2 in 13 mm 133 mm2 -30 - 100 °C 18 bar 261 psig
>148F3319
SFA 15Safety Relief Valve G 15 mm 1/2 in 13 mm 133 mm2 -30 - 100 °C 19 bar 276 psig
>148F3320
SFA 15Safety Relief Valve G 15 mm 1/2 in 13 mm 133 mm2 -30 - 100 °C 20 bar 290 psig
>148F3321
SFA 15Safety Relief Valve G 15 mm 1/2 in 13 mm 133 mm2 -30 - 100 °C 21 bar 305 psig
>148F3322
SFA 15Safety Relief Valve G 15 mm 1/2 in 13 mm 133 mm2 -30 - 100 °C 22 bar 319 psig
>148F3323
SFA 15Safety Relief Valve G 15 mm 1/2 in 13 mm 133 mm2 -30 - 100 °C 23 bar 334 psig
>148F3324
SFA 15Safety Relief Valve G 15 mm 1/2 in 13 mm 133 mm2 -30 - 100 °C 24 bar 348 psig
123