Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

BSV 8, standard set pressure, with TÜV certificate

Ascending Order16 Item(s)
select
select
>2416+206
BSV 8Safety Relief Valve G 8 mm 5/16 in 8 mm 50 mm2 -30 - 100 °C 13 bar 189 psig
>2416+207
BSV 8Safety Relief Valve G 8 mm 5/16 in 8 mm 50 mm2 -30 - 100 °C 18 bar 261 psig
>2416+208
BSV 8Safety Relief Valve G 8 mm 5/16 in 8 mm 50 mm2 -30 - 100 °C 20 bar 290 psig
>2416+209
BSV 8Safety Relief Valve G 8 mm 5/16 in 8 mm 50 mm2 -30 - 100 °C 21 bar 305 psig
>2416+210
BSV 8Safety Relief Valve G 8 mm 5/16 in 8 mm 50 mm2 -30 - 100 °C 22 bar 319 psig
>2416+211
BSV 8Safety Relief Valve G 8 mm 5/16 in 8 mm 50 mm2 -30 - 100 °C 25 bar 363 psig
>2416+222
BSV 8Safety Relief Valve G 8 mm 5/16 in 8 mm 50 mm2 -30 - 100 °C 16 bar 232 psig
>2416+316
BSV 8Safety Relief Valve G 8 mm 5/16 in 8 mm 50 mm2 -30 - 100 °C 10 bar 145 psig
>2416+317
BSV 8Safety Relief Valve G 8 mm 5/16 in 8 mm 50 mm2 -30 - 100 °C 11 bar 160 psig
>2416+318
BSV 8Safety Relief Valve G 8 mm 5/16 in 8 mm 50 mm2 -30 - 100 °C 12 bar 174 psig
>2416+319
BSV 8Safety Relief Valve G 8 mm 5/16 in 8 mm 50 mm2 -30 - 100 °C 14 bar 203 psig
>2416+320
BSV 8Safety Relief Valve G 8 mm 5/16 in 8 mm 50 mm2 -30 - 100 °C 15 bar 218 psig
>2416+321
BSV 8Safety Relief Valve G 8 mm 5/16 in 8 mm 50 mm2 -30 - 100 °C 17 bar 247 psig
>2416+322
BSV 8Safety Relief Valve G 8 mm 5/16 in 8 mm 50 mm2 -30 - 100 °C 19 bar 276 psig
>2416+323
BSV 8Safety Relief Valve G 8 mm 5/16 in 8 mm 50 mm2 -30 - 100 °C 23 bar 334 psig
12