Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

ICV 40 - 65 valve body

Temperature range: –60 - +120°C (–76 - +248°F). Max. working pressure: 52 bar (754 psig).
Ascending Order21 Item(s)
select
select
select
select
select
>027H4120
ICV 40 Valve bodyEN 10220 Butt weld 40 mm 1 1/2 in
>027H4121
ICV 40 Valve bodyANSI B 36.10 SCHEDULE 80 Butt weld 40 mm 1 1/2 in
>027H4122
ICV 40 Valve bodyASME B 16.11 Socket weld 40 mm 1 1/2 in
>027H4123
ICV 40 Valve bodyEN 1254 Soldering 42 mm 1 5/8 in
>027H4124
ICV 40 Valve bodyASME B 16.22 Soldering 42 mm 1 5/8 in
>027H4126
ICV 40 Valve bodyEN 10220 Butt weld 50 mm 2 in
>027H4127
ICV 40 Valve bodyANSI B 36.10 SCHEDULE 40 Butt weld 50 mm 2 in
>027H5120
ICV 50 Valve bodyEN 10220 Butt weld 50 mm 2 in
>027H5121
ICV 50 Valve bodyANSI B 36.10 SCHEDULE 40 Butt weld 50 mm 2 in
>027H5122
ICV 50 Valve bodyASME B 16.11 Socket weld 50 mm 2 in
>027H5123
ICV 50 Valve bodyEN 1254 Soldering 54 mm 2 1/8 in
>027H5124
ICV 50 Valve bodyEN 10220 Butt weld 65 mm 2 1/2 in
>027H5125
ICV 50 Valve bodyANSI B 36.10 SCHEDULE 40 Butt weld 50 mm 2 1/2 in
>027H6120
ICV 65 Valve bodyEN 10220 Butt weld 65 mm 2 1/2 in
>027H6121
ICV 65 Valve bodyANSI B 36.10 SCHEDULE 40 Butt weld 65 mm 2 1/2 in
12