Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

ICS 25-80 (1 pilot)

Temperature range: –60 - +120°C (–76 - +248°F). Max. working pressure: 52 bar (754 psig).
Ascending Order64 Item(s)
select
select
select
select
select
select
select
select
select
>027H2020
ICS1 25-5EN 10220 Butt weld 25 mm 1 in Butt weld 25,0 mm 1 in 1,70
>027H2021
ICS1 25-5ASME B 36.10M SCHEDULE 80 Butt weld 25 mm 1 in Butt weld 25,0 mm 1 in 1,70
>027H2023
ICS1 25-5EN 1254-1 Soldering 22 mm -Soldering 22,0 mm -1,70
>027H2024
ICS1 25-5EN 1254-1 Soldering 28 mm -Soldering 28,0 mm -1,70
>027H2025
ICS1 25-5ASME B 16.22 Soldering -7/8 in Soldering -7/8 in 1,70
>027H2026
ICS1 25-5ASME B 16.22 Soldering 28 mm 1 1/8 in Soldering 28,0 mm 1 1/8 in 1,70
>027H2028
ICS1 25-5EN 10220 Butt weld 20 mm 3/4 in Butt weld 20,0 mm 3/4 in 1,70
>027H2029
ICS1 25-5ASME B 36.10M SCHEDULE 80 Butt weld 20 mm 3/4 in Butt weld 20,0 mm 3/4 in 1,70
>027H2030
ICS1 25-10EN 10220 Butt weld 25 mm 1 in Butt weld 25,0 mm 1 in 3,50
>027H2031
ICS1 25-10ASME B 36.10M SCHEDULE 80 Butt weld 25 mm 1 in Butt weld 25,0 mm 1 in 3,50
>027H2033
ICS1 25-10EN 1254-1 Soldering 22 mm -Soldering 22,0 mm -3,50
>027H2034
ICS1 25-10EN 1254-1 Soldering 28 mm -Soldering 28,0 mm -3,50
>027H2035
ICS1 25-10ASME B 16.22 Soldering -7/8 in Soldering -7/8 in 3,50
>027H2036
ICS1 25-10ASME B 16.22 Soldering 28 mm 1 1/8 in Soldering 28,0 mm 1 1/8 in 3,50
>027H2038
ICS1 25-10EN 10220 Butt weld 20 mm 3/4 in Butt weld 20,0 mm 3/4 in 3,50
12345