Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

ICM 40-65, complete valves

Temperature range: –60 - +120°C (–76 - +248°F). Max. working pressure: 52 bar (754 psig).
Ascending Order28 Item(s)
select
select
select
select
select
select
select
select
select
>027H4000
ICM 40-AEN 10220 Butt weld 40 mm 1 1/2 in Butt weld 40,0 mm 1 1/2 in 15,00
>027H4001
ICM 40-BEN 10220 Butt weld 40 mm 1 1/2 in Butt weld 40,0 mm 1 1/2 in 26,00
>027H4002
ICM 40-AASME B 36.10M SCHEDULE 80 Butt weld 40 mm 1 1/2 in Butt weld 40,0 mm 1 1/2 in 15,00
>027H4003
ICM 40-BASME B 36.10M SCHEDULE 80 Butt weld 40 mm 1 1/2 in Butt weld 40,0 mm 1 1/2 in 26,00
>027H4004
ICM 40-AASME B 16.11 Socket weld 40 mm 1 1/2 in Socket weld 40,0 mm 1 1/2 in 15,00
>027H4005
ICM 40-BASME B 16.11 Socket weld 40 mm 1 1/2 in Socket weld 40,0 mm 1 1/2 in 26,00
>027H4006
ICM 40-AASME B 16.22 Soldering 42 mm 1 5/8 in Soldering 42,0 mm 1 5/8 in 15,00
>027H4007
ICM 40-BASME B 16.22 Soldering 42 mm 1 5/8 in Soldering 42,0 mm 1 5/8 in 26,00
>027H4008
ICM 40-AEN 1254-1 Soldering 42 mm -Soldering 42,0 mm -15,00
>027H4009
ICM 40-BEN 1254-1 Soldering 42 mm -Soldering 42,0 mm -26,00
>027H4010
ICM 40-AEN 10220 Butt weld 50 mm 2 in Butt weld 50,0 mm 2 in 15,00
>027H5000
ICM 50-AEN 10220 Butt weld 50 mm 2 in Butt weld 50,0 mm 2 in 23,00
>027H5001
ICM 50-BEN 10220 Butt weld 50 mm 2 in Butt weld 50,0 mm 2 in 40,00
>027H5002
ICM 50-AASME B 36.10M SCHEDULE 40 Butt weld 50 mm 2 in Butt weld 50,0 mm 2 in 23,00
>027H5003
ICM 50-BASME B 36.10M SCHEDULE 40 Butt weld 50 mm 2 in Butt weld 50,0 mm 2 in 40,00
12