Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

ICM 20, complete valves

Temperature range: –60 - +120°C (–76 - +248°F). Max. working pressure: 52 bar (754 psig).
Ascending Order17 Item(s)
select
select
select
select
select
select
select
select
select
>027H1020
ICM 20-AEN 10220 Butt weld 25 mm 1 in Butt weld 25,0 mm 1 in 0,60
>027H1021
ICM 20-BEN 10220 Butt weld 25 mm 1 in Butt weld 25,0 mm 1 in 2,40
>027H1022
ICM 20-CEN 10220 Butt weld 25 mm 1 in Butt weld 25,0 mm 1 in 4,60
>027H1025
ICM 20-CASME B 36.10M SCHEDULE 80 Butt weld 25 mm 1 in Butt weld 25,0 mm 1 in 4,60
>027H1030
ICM 20-AEN 10220 Butt weld 20 mm 3/4 in Butt weld 20,0 mm 3/4 in 0,60
>027H1031
ICM 20-BEN 10220 Butt weld 20 mm 3/4 in Butt weld 20,0 mm 3/4 in 2,40
>027H1032
ICM 20-CEN 10220 Butt weld 20 mm 3/4 in Butt weld 20,0 mm 3/4 in 4,60
>027H1035
ICM 20-AASME B 36.10M SCHEDULE 80 Butt weld 20 mm 3/4 in Butt weld 20,0 mm 3/4 in 0,60
>027H1036
ICM 20-BASME B 36.10M SCHEDULE 80 Butt weld 20 mm 3/4 in Butt weld 20,0 mm 3/4 in 2,40
>027H1040
ICM 20-AASME B 16.11 Socket weld 20 mm 3/4 in Socket weld 20,0 mm 3/4 in 0,60
>027H1041
ICM 20-BASME B 16.11 Socket weld 20 mm 3/4 in Socket weld 20,0 mm 3/4 in 2,40
>027H1045
ICM 20-AEN 1254-1 Soldering 22 mm -Soldering 22,0 mm -0,60
>027H1046
ICM 20-BEN 1254-1 Soldering 22 mm -Soldering 22,0 mm -2,40
>027H1047
ICM 20-CEN 1254-1 Soldering 22 mm -Soldering 22,0 mm -4,60
>027H1050
ICM 20-AASME B 16.22 Soldering -7/8 in Soldering -7/8 in 0,60
12