Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

ICM 100 - 150, complete valves

Temperature range: –60 - +120°C (–76 - +248°F). Max. working pressure: 52 bar (754 psig).
Ascending Order9 Item(s)
select
select
select
select
select
select
select
select
>027H7130
ICM 100EN 10220 Butt weld 100 mm Butt weld 100,0 mm --142,00 65,0 bar
>027H7131
ICM 100ASME B 36.10M SCHEDULE 40 Butt weld 100 mm Butt weld 100,0 mm --142,00 65,0 bar
>027H7132
ICM 100ASME B 36.10M SCHEDULE 40 Butt weld 100 mm Butt weld 100,0 mm NPT 3/8 142,00 65,0 bar
>027H7150
ICM 125EN 10220 Butt weld 125 mm Butt weld 125,0 mm --223,00 65,0 bar
>027H7151
ICM 125ASME B 36.10M SCHEDULE 40 Butt weld 125 mm Butt weld 125,0 mm --223,00 65,0 bar
>027H7152
ICM 125ASME B 36.10M SCHEDULE 40 Butt weld 125 mm Butt weld 125,0 mm NPT 3/8 223,00 65,0 bar
>027H7170
ICLX 150EN 10220 Butt weld 150 mm Butt weld 150,0 mm --370,00 52,0 bar
>027H7171
ICM 150ASME B 36.10M SCHEDULE 40 Butt weld 150 mm Butt weld 150,0 mm --370,00 52,0 bar
>027H7172
ICM 150ASME B 36.10M SCHEDULE 40 Butt weld 150 mm Butt weld 150,0 mm NPT 3/8 370,00 52,0 bar