| 8 Item(s) | | | | | | |
| | Grease kit, ICAD | MOLYCOTE G-4500 | - | - | - | |
| | Accessory | M12 female cable set, 1.5m | M | 12 mm | 8 pin female and 4 pin female | |
| | Accessory | M12 female cable set, 10m | M | 12 mm | 8 pin female and 4 pin female | |
| | Accessory | M12 female connector set | M | 12 mm | 8 pin female and 4 pin female | |
| | Accessory | Protection Cap | - | - | - | |
| | Accessory | M12 female cable set, 15m | M | 12 mm | 8 pin female and 4 pin female | |
| | Accessory | M12 female cable set, 3m | M | 12 mm | 8 pin female and 4 pin female | |
| | Accessory | Heat Cartridge Kit | - | - | - | |