Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

LTB/ETB, Pressure Switches for low pressure applications

LTB and ETB are low pressure high precision SPDT pressure switches with a bellows element and a capillary tube of 1 m.Versions for solder connection or 1/4 in flare nut connection.
Ascending Order6 Item(s)
select
select
select
select
select
select
select
select
>061G1004
LTB-A301Solder - capillary dia.2.4 mm 1.96 bar 2.94 bar Automatic 1m capillary solder 15 bar
>061G1006
ETB-X310Flare 1/4 in female 1.96 bar Manual bar Manual 1m capillary with 1/4 15 bar
>061G1007
ETB-X331Solder - capillary dia.2.4 mm 0.49 bar Manual bar Manual 1m capillary solder 11 bar
>061G1050
LTB-A304Flare 1/4 in female 1.96 bar 2.94 bar Automatic 1m capillary with 1/4 15 bar
>061G1057
LTB-X355Flare 1/4 in female 31.0 bar 4.55 bar Automatic 1m capillary with 1/4 15 bar
>061G1058
ETB-A301Solder - capillary dia.2.4 mm 0.98 bar Manual bar Manual 1m capillary solder 15 bar