| 10 Item(s) | | | | | | | | | |
| | FTB-3UC11 | Solder - capillary | dia.2.4 mm | 27.0 bar | Manual bar | Manual | 1m capillary solder | 33 bar | |
| | FTB-3UC37 | Solder - capillary | dia.2.4 mm | 30.0 bar | Manual bar | Manual | 1m capillary solder | 33 bar | |
| | FTB-X344 | Solder - capillary | dia.2.4 mm | 27.5 bar | Manual bar | Manual | 1m capillary solder | 30 bar | |
| | HTB-3UC04 | Solder - capillary | dia.2.4 mm | 24.5 bar | 19.6 bar | Automatic | 1m capillary solder | 33 bar | |
| | HTB-3UC28 | Flare | 1/4 in female | 26.5 bar | 19.6 bar | Automatic | 1m capillary with 1/4 | 33 bar | |
| | HTB-X326 | Flare | 1/4 in female | 29.4 bar | 24.5 bar | Automatic | 1m capillary with 1/4" flare nut | 30 bar | |
| | HTB-X336 | Solder - capillary | dia.2.4 mm | 25.9 bar | 21 bar | Automatic | 1m capillary solder | 33 bar | |
| | HTB-X360 | Solder - capillary | dia.2.4 mm | 27.0 bar | 22 bar | Automatic | 1m capillary solder | 30 bar | |
| | FTB-X308 | Solder - capillary | dia.2.4 mm | 25.9 bar | Manual bar | Manual | 1m capillary solder | 30 bar | |
| | FTB-3UC49 | Solder - capillary | dia.2.4 mm | 24.5 bar | Manual bar | Manual | 0.5m capillary solder | 33 bar | |