Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

RT pressure control, low pressure

Ascending Order26 Item(s)
select
select
select
select
select
select
select
select
>017-142066
RT1-Flare 7/16-20 -0,80 - 5,00 bar 0,50 - 1,60 bar SPDT Auto IP66
>017-518766
RT30AWISO228-1 G 1/2 1,00 - 10,00 bar 0,80 bar SPDT Auto IP66
>017-518866
RT30ABISO228-1 G 1/2 1,00 - 10,00 bar 0,60 bar SPDT Max IP54
>017-518966
RT30ASISO228-1 G 1/2 1,00 - 10,00 bar 0,40 bar SPDT Max IP66
>017-519166
RT112ISO228-1 G 3/8 0,10 - 1,10 bar 0,07 - 0,16 bar SPDT Auto IP66
>017-519666
RT113ISO228-1 G 3/8 0,00 - 0,30 bar 0,01 - 0,05 bar SPDT Auto IP66
>017-520066
RT116ISO228-1 G 3/8 1,00 - 10,00 bar 0,33 - 1,30 bar SPDT Auto IP66
>017-520366
RT116ISO228-1 G 3/8 1,00 - 10,00 bar 0,33 - 1,30 bar SPDT Auto IP66
>017-520466
RT116ISO228-1 G 3/8 1,00 - 10,00 bar 0,33 bar SPDT Max IP54
>017-521566
RT121ISO228-1 G 3/8 -1,00 - 0,00 bar 0,09 - 0,40 bar SPDT Auto IP66
>017-523766
RT200ISO228-1 G 3/8 0,20 - 6,00 bar 0,25 - 1,20 bar SPDT Auto IP66
>017-523866
RT200ISO228-1 G 3/8 0,20 - 6,00 bar 0,25 bar SPDT Max IP54
>017-523966
RT200ISO228-1 G 3/8 0,20 - 6,00 bar 0,25 bar SPDT Min IP54
>017-524066
RT200ISO228-1 G 3/8 0,20 - 6,00 bar 0,25 - 1,20 bar SPDT Auto IP66
>017-524566
RT1-Flare 7/16-20 -0,80 - 5,00 bar 0,50 - 1,60 bar SPDT Auto IP66
12