Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

RT pressure control, high pressure

Ascending Order14 Item(s)
select
select
select
select
select
select
select
select
>017-140866
RT5ISO228-1 G 3/8 4,00 - 17,00 bar 1,20 - 4,00 bar SPDT Auto IP66
>017-503466
RT6B-Flare 1/4 10,00 - 28,00 bar 1,00 bar SPDT Max IP54
>017-507566
RT6S-Flare 1/4 10,00 - 28,00 bar 1,00 bar SPDT Max IP66
>017-509466
RT5ISO228-1 G 3/8 4,00 - 17,00 bar 1,20 - 1,30 bar SPDT Max IP54
>017-524766
RT32WISO228-1 G 1/2 5,00 - 25,00 bar 0,80 - 3,00 bar SPDT Auto IP66
>017-524866
RT32BISO228-1 G 1/2 5,00 - 25,00 bar 0,40 bar SPDT Min IP54
>017-525066
RT5-Flare 1/4 4,00 - 17,00 bar 1,20 - 4,00 bar SPDT Auto IP66
>017-525166
RT5-Flare 1/4 4,00 - 17,00 bar 1,20 - 1,30 bar SPDT Max IP54
>017-525366
RT5ISO228-1 G 3/8 4,00 - 17,00 bar 1,20 - 4,00 bar SPDT Auto IP66
>017-525566
RT5ISO228-1 G 3/8 4,00 - 17,00 bar 1,20 - 4,00 bar SPDT Auto IP66
>017-528466
RT5ISO228-1 G 3/8 4,00 - 17,00 bar 0,60 - 3,00 bar SPDT Auto IP66
>017-529566
RT117ISO228-1 G 3/8 10,00 - 30,00 bar 1,00 - 4,00 bar SPDT Auto IP66
>017-529666
RT117ISO228-1 G 3/8 10,00 - 30,00 bar 1,00 - 4,00 bar SPDT Auto IP66
>017L004266
RT117LISO228-1 G 3/8 10,00 - 30,00 bar -SPDT (neutral zone) Auto IP66