Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

RT-E, Pressure Controls for explosive zones

Ascending Order9 Item(s)
select
select
select
select
select
>017-500966
RT1AEISO228-1 G 3/8 -0,80 - 5,00 bar 0,50 - 1,60 bar SPDT gold Auto IP66
>017-502166
RT6AESISO228-1 G 3/8 10,00 - 28,00 bar 1,00 bar SPDT gold Max IP66
>017-513466
RT6AEBISO228-1 G 3/8 10,00 - 28,00 bar 1,00 bar SPDT gold Max IP54
>017-513866
RT6AEWISO228-1 G 3/8 5,00 - 25,00 bar 3,00 bar SPDT gold Auto IP66
>017-518566
RT112EISO228-1 G 3/8 0,10 - 1,10 bar 0,07 - 0,16 bar SPDT gold Auto IP66
>017-519566
RT113EISO228-1 G 3/8 0,00 - 0,30 bar 0,01 - 0,05 bar SPDT gold Auto IP66
>017-520166
RT116EISO228-1 G 3/8 1,00 - 10,00 bar 0,33 - 1,30 bar SPDT gold Auto IP66
>017-525266
RT5EISO228-1 G 3/8 4,00 - 17,00 bar 1,20 - 4,00 bar SPDT gold Auto IP66
>017-529866
RT117EISO228-1 G 3/8 10,00 - 30,00 bar 1,00 - 4,00 bar SPDT gold Auto IP66