Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

RT-A pressure control, for ammonia, low, high pressure versions

Ascending Order21 Item(s)
select
select
select
select
select
select
select
select
select
>017-500166
RT1AISO228-1 G 3/8 -0,80 - 5,00 bar 0,50 - 1,60 bar -SPDT Auto IP66
>017-500266
RT1AISO228-1 G 3/8 -0,80 - 5,00 bar 0,50 - 0,65 bar -SPDT Min IP66
>017-500766
RT1AISO228-1 G 3/8 -0,80 - 5,00 bar 1,30 - 2,40 bar -SPDT Auto IP66
>017-501966
RT1A---0,80 - 5,00 bar 0,50 - 1,60 bar -SPDT Auto IP66
>017-502766
RT1A---0,80 - 5,00 bar 0,50 - 0,65 bar -SPDT Min IP66
>017-503166
RT6W-Flare 1/4 5,00 - 25,00 bar 3,00 bar -SPDT Auto IP66
>017-503266
RT6AWISO228-1 G 3/8 5,00 - 25,00 bar 3,00 bar -SPDT Auto IP66
>017-503566
RT6ABISO228-1 G 3/8 10,00 - 28,00 bar 1,00 bar -SPDT Max IP54
>017-504666
RT5AISO228-1 G 3/8 4,00 - 17,00 bar 1,20 - 4,00 bar -SPDT Auto IP66
>017-504766
RT5AISO228-1 G 3/8 4,00 - 17,00 bar 1,20 - 1,30 bar -SPDT Max IP54
>017-505266
RT5A--4,00 - 17,00 bar 1,20 - 4,00 bar -SPDT Auto IP66
>017-506166
RT5A--4,00 - 17,00 bar 1,20 - 1,30 bar -SPDT Max IP54
>017-507666
RT6ASISO228-1 G 3/8 10,00 - 28,00 bar 1,00 bar -SPDT Max IP66
>017-513166
RT6AW--5,00 - 25,00 bar 3,00 bar -SPDT Auto IP66
>017-513366
RT6AB--10,00 - 28,00 bar 1,00 bar -SPDT Max IP54
12