Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

RT thermostats, cylindrical remote sensor

Ascending Order40 Item(s)
select
select
select
select
select
select
select
select
>017-151966
RT9-45 - -15 °C 1,0 - 4,5 °C 2,2 - 10,0 °C Remote Sensor 9.5 x 80 mm 2.000 mm SPDT IP66
>017-500366
RT10125 - 90 °C 3,5 - 20,0 °C 2,4 - 10,0 °C Remote Sensor 9.5 x 80 mm 2.000 mm SPDT IP66
>017-500466
RT10125 - 90 °C 4,1 °C 2,4 °C Remote Sensor 9.5 x 80 mm 2.000 mm SPDT IP54
>017-500566
RT10125 - 90 °C 3,5 - 20,0 °C 2,4 - 10,0 °C Remote Sensor 9.5 x 80 mm 2.000 mm SPDT IP66
>017-500666
RT10125 - 90 °C 3,5 - 20,0 °C 2,4 - 10,0 °C Remote Sensor 9.5 x 80 mm 3.000 mm SPDT IP66
>017-500866
RT2-25 - 15 °C 6,0 - 20,0 °C 5,0 - 18,0 °C Remote Sensor 9.5 x 80 mm 2.000 mm SPDT IP66
>017-501466
RT3-25 - 15 °C 1,0 - 4,0 °C 2,8 - 10,0 °C Remote Sensor 9.5 x 80 mm 2.000 mm SPDT IP66
>017-501666
RT3-25 - 15 °C 1,0 - 4,0 °C 2,8 - 10,0 °C Remote Sensor 9.5 x 80 mm 5.000 mm SPDT IP66
>017-501766
RT3-25 - 15 °C 1,0 - 4,0 °C 2,8 - 10,0 °C Remote Sensor 9.5 x 80 mm 8.000 mm SPDT IP66
>017-501866
RT3-25 - 15 °C 1,0 - 4,0 °C 2,8 - 10,0 °C Remote Sensor 9.5 x 80 mm 10.000 mm SPDT IP66
>017-502266
RT10125 - 90 °C 3,5 - 20,0 °C 2,4 - 10,0 °C Remote Sensor 9.5 x 110 mm 5.000 mm SPDT IP66
>017-502366
RT10125 - 90 °C 4,1 °C 2,4 °C Remote Sensor 9.5 x 110 mm 5.000 mm SPDT IP54
>017-502466
RT10125 - 90 °C 3,5 - 20,0 °C 2,4 - 10,0 °C Remote Sensor 9.5 x 110 mm 8.000 mm SPDT IP66
>017-502566
RT10125 - 90 °C 3,5 - 20,0 °C 2,4 - 10,0 °C Remote Sensor 9.5 x 110 mm 10.000 mm SPDT IP66
>017-502866
RT3-25 - 15 °C 1,0 °C 2,8 °C Remote Sensor 9.5 x 80 mm 2.000 mm SPDT IP54
123