| 13 Item(s) | | | | | | | | | | |
| | RT102 | 25 - 90 °C | 3,5 - 20,0 K | 2,4 - 10,0 K | Capillary Tube Sensor | 4 x 1110 mm | 2.000 mm | SPDT | IP66 | |
| | RT120 | 120 - 215 °C | 1,8 - 9,0 K | 7,0 - 30,0 K | Remote Sensor w.capillary tube | 9.5 x 80 mm | 2.000 mm | SPDT | IP66 | |
| | RT120 | 120 - 215 °C | 1,8 - 9,0 K | 7,0 - 30,0 K | Remote Sensor w.capillary tube | 9.5 x 80 mm | 5.000 mm | SPDT | IP66 | |
| | RT120 | 120 - 215 °C | 1,8 - 9,0 K | 7,0 - 30,0 K | Remote Sensor w.capillary tube | 9.5 x 80 mm | 8.000 mm | SPDT | IP66 | |
| | RT120 | 120 - 215 °C | 1,8 - 9,0 K | 7,0 - 30,0 K | Remote Sensor w.capillary tube | 9.5 x 80 mm | 2.000 mm | SPDT | IP66 | |
| | RT120 | 120 - 215 °C | 1,8 - 9,0 K | 7,0 - 30,0 K | Remote Sensor w.capillary tube | 9.5 x 80 mm | 5.000 mm | SPDT | IP66 | |
| | RT120 | 120 - 215 °C | 1,8 K | 7,0 K | Remote Sensor w.capillary tube | 9.5 x 80 mm | 2.000 mm | SPDT | IP54 | |
| | RT120 | 120 - 215 °C | 1,8 K | 7,0 K | Remote Sensor w.capillary tube | 9.5 x 80 mm | 2.000 mm | SPDT | IP54 | |
| | RT123 | 150 - 250 °C | 1,8 - 9,0 K | 6,5 - 30,0 K | Remote Sensor w.capillary tube | 9.5 x 110 mm | 2.000 mm | SPDT | IP66 | |
| | RT123 | 150 - 250 °C | 1,8 - 9,0 K | 6,5 - 30,0 K | Remote Sensor w.capillary tube | 9.5 x 110 mm | 5.000 mm | SPDT | IP66 | |
| | RT124 | 200 - 300 °C | 2,5 - 10,0 K | 5,0 - 25,0 K | Remote Sensor w.capillary tube | 11 x 110 mm | 2.000 mm | SPDT | IP66 | |
| | RT124 | 200 - 300 °C | 2,5 - 10,0 K | 5,0 - 25,0 K | Remote Sensor w.capillary tube | 11 x 110 mm | 5.000 mm | SPDT | IP66 | |
| | RT124 | 200 - 300 °C | 2,5 K | 5,0 K | Remote Sensor w.capillary tube | 11 x 110 mm | 2.000 mm | SPDT | IP54 | |