Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

RT differential pressure control, for ammonia and fluorinated refrigerants

Ascending Order15 Item(s)
select
select
select
select
select
select
select
>017D001366
RT262ASPDT0,10 - 1,50 barYes-40 - 70 °C-1 - 9 bar11,0 barIP66
>017D001466
RT260ASPDT0,50 - 4,00 barYes-40 - 70 °C-1 - 18 bar22,0 barIP66
>017D001566
RT260ASPDT0,50 - 6,00 barYes-40 - 70 °C-1 - 36 bar42,0 barIP66
>017D001666
RT260ASPDT1,50 - 11,00 barYes-40 - 70 °C-1 - 31 bar42,0 barIP66
>017D002166
RT260ASPDT0,50 - 4,00 barYes-50 - 70 °C-1 - 18 bar22,0 barIP66
>017D002266
RT260ASPDT0,50 - 4,00 barYes-50 - 70 °C-1 - 18 bar22,0 barIP54
>017D002366
RT260ASPDT0,50 - 6,00 barYes-50 - 70 °C-1 - 36 bar42,0 barIP66
>017D002466
RT260ASPDT1,50 - 11,00 barYes-50 - 70 °C-1 - 31 bar42,0 barIP66
>017D002566
RT262ASPDT0,10 - 1,50 barYes-50 - 70 °C-1 - 9 bar11,0 barIP66
>017D002766
RT262ASPDT (non snap action)0,00 - 0,30 barYes-50 - 70 °C-1 - 10 bar11,0 barIP66
>017D004366
RT262ALSPDT (neutral zone)0,10 - 1,50 barYes-50 - 70 °C-1 - 9 bar11,0 barIP66
>017D004566
RT263ALSPDT (neutral zone)0,10 - 1,00 barYes-50 - 70 °C-1 - 6 bar7,0 barIP66
>017D004866
RT260ALSPDT (neutral zone)0,50 - 4,00 barYes-50 - 70 °C-1 - 18 bar22,0 barIP66
>017D007266
RT265ASPDT1,00 - 6,00 barYes-50 - 70 °C-1 - 36 bar42,0 barIP66
>017D008166
RT266ALSPDT (neutral zone)0,00 - 0,90 barYes-20 - 65 °C-1 - 6 bar7,0 barIP66