Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

MP 55E differential pressure control, for Hydrocarbons

Ascending Order1 Item(s)
>060B530066
MP55ESPDT -1 - 12 bar Cut out for falling pressure 0,30 - 4,50 bar -20 - 40 °C 17,0 bar IP20