| 13 Item(s) | | | | | | | | |
| | MP55A | SPDT | Cut out for falling pressure | -1 - 12 bar | 0,30 - 4,50 bar | 45 s | No | |
| | MP55A | SPDT | Cut out for falling pressure | -1 - 12 bar | 0,30 - 4,50 bar | 60 s | No | |
| | MP55A | SPDT | Cut out for falling pressure | -1 - 12 bar | 0,30 - 4,50 bar | 90 s | No | |
| | MP55A | SPDT | Cut out for falling pressure | -1 - 12 bar | 0,30 - 4,50 bar | 120 s | No | |
| | MP55A | SPDT | Cut out for falling pressure | -1 - 12 bar | 0,30 - 4,50 bar | 60 s | Yes | |
| | MP55A | SPDT | Cut out for falling pressure | -1 - 12 bar | 0,30 - 4,50 bar | 45 s | No | |
| | MP55A | SPDT | Cut out for falling pressure | -1 - 12 bar | 0,30 - 4,50 bar | 60 s | No | |
| | MP55A | SPDT | Cut out for falling pressure | -1 - 12 bar | 0,30 - 4,50 bar | 90 s | No | |
| | MP55A | SPDT | Cut out for falling pressure | -1 - 12 bar | 0,30 - 4,50 bar | 120 s | No | |
| | MP55A | SPDT | Cut out for falling pressure | -1 - 12 bar | 0,30 - 4,50 bar | - | No | |
| | MP55A | SPDT | Cut out for falling pressure | -1 - 12 bar | 0,30 - 4,50 bar | - | No | |
| | MP55A | SPDT | Cut out for falling pressure | -1 - 12 bar | 0,30 - 4,50 bar | 60 s | No | |
| | MP55A | SPDT | Cut out for falling pressure | -1 - 12 bar | 0,30 - 4,50 bar | 60 s | Yes | |