| 24 Item(s) | | | | | | | | | | | |
| | MP55 | SPDT | -1 - 12 bar | Cut out for falling pressure | -40 - 60 °C | 1.000 mm | - | 45 s | 17,0 bar | IP20 | |
| | MP55 | SPDT | -1 - 12 bar | Cut out for falling pressure | -40 - 60 °C | 1.000 mm | - | 60 s | 17,0 bar | IP20 | |
| | MP55 | SPDT | -1 - 12 bar | Cut out for falling pressure | -40 - 60 °C | 1.000 mm | - | 120 s | 17,0 bar | IP20 | |
| | MP55 | SPDT | -1 - 12 bar | Cut out for falling pressure | -40 - 60 °C | - | - | 45 s | 17,0 bar | IP20 | |
| | MP55 | SPDT | -1 - 12 bar | Cut out for falling pressure | -40 - 60 °C | - | - | 60 s | 17,0 bar | IP20 | |
| | MP55 | SPDT | -1 - 12 bar | Cut out for falling pressure | -40 - 60 °C | - | - | 90 s | 17,0 bar | IP20 | |
| | MP55 | SPDT | -1 - 12 bar | Cut out for falling pressure | -40 - 60 °C | - | - | 120 s | 17,0 bar | IP20 | |
| | MP55 | SPDT | -1 - 12 bar | Cut out for falling pressure | -40 - 60 °C | - | - | 60 s | 17,0 bar | IP20 | |
| | MP55 | SPDT | -1 - 12 bar | Cut out for falling pressure | -40 - 60 °C | - | - | 60 s | 17,0 bar | IP20 | |
| | MP55 | SPDT | -1 - 12 bar | Cut out for falling pressure | -40 - 60 °C | - | - | - | 17,0 bar | IP20 | |
| | MP55 | SPDT | -1 - 12 bar | Cut out for falling pressure | -40 - 60 °C | - | - | - | 17,0 bar | IP20 | |
| | MP55 | SPDT | -1 - 12 bar | Cut out for falling pressure | -40 - 60 °C | - | - | 120 s | 17,0 bar | IP20 | |
| | MP55 | SPDT | -1 - 12 bar | Cut out for falling pressure | -40 - 60 °C | - | 0,65 bar | 120 s | 17,0 bar | IP20 | |
| | MP55 | SPDT | -1 - 12 bar | Cut out for falling pressure | -40 - 60 °C | - | - | 60 s | 17,0 bar | IP20 | |
| | MP55 | SPDT | -1 - 12 bar | Cut out for falling pressure | -40 - 60 °C | - | - | 90 s | 17,0 bar | IP20 | |