| 18 Item(s) | | | | | | | | | | | |
| | MP54 | SPDT | -1 - 12 bar | Cut out for falling pressure | -40 - 60 °C | - | 0,65 bar | 45 s | 17,0 bar | IP20 | |
| | MP54 | SPDT | -1 - 12 bar | Cut out for falling pressure | -40 - 60 °C | - | 0,90 bar | 60 s | 17,0 bar | IP20 | |
| | MP54 | SPDT | -1 - 12 bar | Cut out for falling pressure | -40 - 60 °C | - | 0,65 bar | 90 s | 17,0 bar | IP20 | |
| | MP54 | SPDT | -1 - 12 bar | Cut out for falling pressure | -40 - 60 °C | - | 0,65 bar | 120 s | 17,0 bar | IP20 | |
| | MP54 | SPDT | -1 - 12 bar | Cut out for falling pressure | -40 - 60 °C | - | 0,65 bar | - | 17,0 bar | IP20 | |
| | MP54 | SPDT | -1 - 12 bar | Cut out for falling pressure | -40 - 60 °C | - | 0,65 bar | 90 s | 17,0 bar | IP20 | |
| | MP54 | SPDT | -1 - 12 bar | Cut out for falling pressure | -40 - 60 °C | - | 0,65 bar | 60 s | 17,0 bar | IP20 | |
| | MP54 | SPDT | -1 - 12 bar | Cut out for falling pressure | -40 - 60 °C | - | 0,65 bar | 90 s | 17,0 bar | IP20 | |
| | MP54 | SPDT | -1 - 12 bar | Cut out for falling pressure | -40 - 60 °C | - | 0,65 bar | 120 s | 17,0 bar | IP20 | |
| | MP54 | SPDT | -1 - 12 bar | Cut out for falling pressure | -40 - 60 °C | - | 0,41 bar | 45 s | 17,0 bar | IP20 | |
| | MP54 | SPDT | -1 - 12 bar | Cut out for falling pressure | -40 - 60 °C | 900 mm | 0,41 bar | 45 s | 17,0 bar | IP20 | |
| | MP54 | SPDT | -1 - 12 bar | Cut out for falling pressure | -40 - 60 °C | 900 mm | 0,65 bar | 120 s | 17,0 bar | IP20 | |
| | MP54 | SPDT | -1 - 12 bar | Cut out for falling pressure | -40 - 60 °C | 2.250 mm | 0,41 bar | 45 s | 17,0 bar | IP20 | |
| | MP54 | SPDT | -1 - 12 bar | Cut out for falling pressure | -40 - 60 °C | 900 mm | 0,41 bar | 60 s | 17,0 bar | IP20 | |
| | MP54 | SPDT | -1 - 12 bar | Cut out for falling pressure | -40 - 60 °C | 900 mm | 0,65 bar | 120 s | 17,0 bar | IP20 | |