Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

KPU thermostats

Ascending Order24 Item(s)
select
select
select
select
select
>060L5201
KPU61-Straight Capillary Tube 2.5 x 500 mm 2.030 mm SPDT IP30
>060L5203
KPU61-Remote Air Coil 9.5 x 70 mm 2.030 mm SPDT IP30
>060L5204
KPU61B-Remote Air Coil 9.5 x 70 mm 2.030 mm SPDT IP30
>060L5205
KPU61B-Remote Air Coil 9.5 x 70 mm 5.080 mm SPDT IP30
>060L5206
KPU62-Room sensor (B) 40 x 30 mm -SPDT IP30
>060L5207
KPU62-Room sensor (B) 25 x 78 mm -SPDT IP30
>060L5208
KPU73-Remote bulb 9.5 x 85 mm 2.030 mm SPDT IP30
>060L5209
KPU73-Remote bulb 6.4 x 95 mm 2.030 mm SPDT IP30
>060L5210
KPU61-Remote Air Coil 9.5 x 70 mm 2.030 mm SPDT IP30
>060L5211
KPU73B-29 - 15 °C Remote bulb 9.5 x 85 mm 2.030 mm SPDT IP30
>060L5212
KPU73-29 - 15 °C Double contact reomote bulb 10 x 85 mm 2.030 mm SPDT IP30
>060L5213
KPU63-29 - 15 °C Straight Capillary Tube -2.030 mm SPDT IP30
>060L5214
KPU63-29 - 15 °C Remote Air Coil 9.5 x 70 mm 2.030 mm SPDT IP30
>060L5215
KPU68-29 - 15 °C Room sensor (B) 40 x 30 mm -SPDT IP30
>060L5216
KPU71B-29 - 15 °C Remote bulb 9.5 x 115 mm 2.030 mm SPDT IP30
12