Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

KP thermostats, straight capillary tube sensor

Ascending Order12 Item(s)
select
select
select
select
select
select
>060L110066
KP61-30 - 15 °C 1,5 - 7,0 K 5,5 - 23,0 K 2.5 x 500 mm 2.000 mm SPDT IP30
>060L110166
KP61-30 - 15 °C 1,5 - 7,0 K 5,5 - 23,0 K 2.5 x 500 mm 5.000 mm SPDT IP30
>060L110466
KP61-30 - 15 °C 2,0 K 6,0 K 2.5 x 500 mm 5.000 mm SPDT IP30
>060L110766
KP63-50 - 10 °C 2,7 - 8,0 K 10,0 - 70,0 K 2.5 x 500 mm 2.000 mm SPDT IP30
>060L119566
KP61-30 - 15 °C 1,5 - 7,0 K 5,5 - 23,0 K 2.5 x 500 mm 2.000 mm SPDT IP30
>060L123666
KP61-30 - 15 °C 1,5 - 7,0 K 5,5 - 23,0 K 2.5 x 500 mm 6.000 mm SPDT IP44
>060L123766
KP61-30 - 15 °C 1,5 - 7,0 K 5,5 - 23,0 K 2.5 x 500 mm 2.000 mm SPDT IP44
>060L124766
KP61-30 - 15 °C 1,5 - 7,0 K 5,5 - 23,0 K 2.5 x 500 mm 2.000 mm SPDT IP30
>060L124866
KP61-30 - 15 °C 1,5 - 7,0 K 5,5 - 23,0 K 2.5 x 500 mm 4.000 mm SPDT IP30
>060L124966
KP61-30 - 15 °C 1,5 - 7,0 K 5,5 - 23,0 K 2.5 x 500 mm 6.000 mm SPDT IP30
>060L125766
KP61-30 - 15 °C 1,5 - 7,0 K 5,5 - 23,0 K 2.5 x 500 mm 10.000 mm SPDT IP30
>060L200066
KP61-30 - 13 °C --2.5 x 500 mm 2.030 mm SPDT IP30