Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

KP thermostats, remote sensor

Ascending Order36 Item(s)
select
select
select
select
select
select
select
select
>060L111366
KP71-5 - 20 °C 2,2 - 9,0 K 3,0 - 10,0 K 9.5 x 115 mm 2.000 mm SPDT IP30
>060L111566
KP71-5 - 20 °C 3,0 K 3,0 K 9.5 x 115 mm 2.000 mm SPDT IP30
>060L111766
KP73-25 - 15 °C 8,0 - 25,0 K 12,0 - 70,0 K 6.4 x 95 mm 2.000 mm SPDT IP30
>060L111866
KP73-25 - 15 °C 3,5 K 4,0 - 10,0 K 10 x 85 mm 2.000 mm SPDT IP30
>060L112166
KP7720 - 60 °C 3,5 - 10,0 K 3,5 - 10,0 K 9.5 x 85 mm 2.000 mm SPDT IP30
>060L112266
KP7720 - 60 °C 3,5 - 10,0 K 3,5 - 10,0 K 9.5 x 85 mm 3.000 mm SPDT IP30
>060L112566
KP8180 - 150 °C 7,0 - 23,0 K 6,0 - 20,0 K 9.5 x 85 mm 2.000 mm SPDT IP30
>060L112666
KP7950 - 100 °C 5,0 - 15,0 K 5,0 - 15,0 K 9.5 x 85 mm 2.000 mm SPDT IP30
>060L113066
KP73-25 - 15 °C 3,0 K 3,5 - 10,0 K 9.5 x 115 mm 5.000 mm SPDT IP30
>060L113766
KP750 - 35 °C 2,5 - 12,0 K 3,5 - 16,0 K 9.5 x 115 mm 2.000 mm SPDT IP30
>060L113866
KP73-25 - 15 °C 3,5 K 3,5 K 10 x 85 mm 2.000 mm SPDT IP30
>060L113966
KP73-25 - 15 °C 8,0 - 25,0 K 12,0 - 70,0 K 6.4 x 95 mm 5.000 mm SPDT IP30
>060L114066
KP73-20 - 15 °C 2,0 K 3,3 - 8,0 K 16 x 170 mm 3.000 mm SPDT IP30
>060L114366
KP73-25 - 15 °C 3,2 K 3,5 - 20,0 K 10 x 85 mm 2.000 mm SPDT IP30
>060L115566
KP8180 - 150 °C 9,0 K 9,0 K 9.5 x 85 mm 2.000 mm SPDT IP30
123