Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

KP thermostats, remote air coil

Ascending Order7 Item(s)
select
select
select
select
select
>060L110266
KP61-30 - 13 °C 1,2 - 7,0 K 4,5 - 23,0 K 9.5 x 70 mm 2.000 mm SPDT IP30
>060L110366
KP61-30 - 15 °C 1,5 - 7,0 K 5,5 - 23,0 K 9.5 x 70 mm 2.000 mm SPDT IP30
>060L110566
KP61-30 - 15 °C 2,0 K 6,0 K 9.5 x 70 mm 2.000 mm SPDT IP30
>060L110866
KP63-50 - 10 °C 2,7 - 8,0 K 10,0 - 70,0 K 9.5 x 70 mm 2.000 mm SPDT IP30
>060L111266
KP69-5 - 35 °C 1,8 - 7,0 K 4,5 - 25,0 K 9.5 x 70 mm 2.000 mm SPDT IP30
>060L112866
KP61-30 - 15 °C 1,5 - 7,0 K 5,5 - 23,0 K 9.5 x 70 mm 2.000 mm SPDT IP30
>060L200266
KP61-30 - 13 °C 1,2 - 7,0 K 4,5 - 23,0 K 9.5 x 70 mm 2.030 mm SPDT IP30