Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

KPU pressure control, dual

Ascending Order5 Item(s)
select
select
select
select
select
select
select
select
>060-5247
KPU15--0,20 - 7,50 bar 8,0 - 32,0 bar 10,0 - 60,0 psi 60,0 psi SPST(NO+NC) Auto Auto IP30
>060-5248
KPU15--0,20 - 7,50 bar 8,0 - 32,0 bar 10,0 - 60,0 psi 60,0 psi SPST(NO+NC) Auto Auto IP30
>060-5249
KPU15B--0,20 - 7,50 bar 8,0 - 32,0 bar 10,0 - 60,0 psi 60,0 psi SPST(NO+NC) Auto Max IP30
>060-5250
KPU15B--0,20 - 7,50 bar 8,0 - 32,0 bar 10,0 - 60,0 psi 60,0 psi SPST(NO+NC) Auto Max IP30
>060-5613
KPU1-----SPDT --IP30