Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

KP pressure control, high pressure

Ascending Order53 Item(s)
select
select
select
select
select
select
select
>060-000966
KP11Solder, ODF --2 SPST(NO) -IP30
>060-001866
KP5Flare nut 8,00 - 32,00 bar 1,80 - 6,00 bar SPDT -IP30
>060-001966
KP5Flare 8,00 - 32,00 bar 3,00 bar SPDT -IP30
>060-003566
KP5Flare 8,00 - 32,00 bar 2,00 bar SPDT -IP30
>060-004166
KP7WFlare 8,00 - 32,00 bar 4,00 - 10,00 bar SPDT -IP44
>060-113766
KP36Pipe thread 2,00 - 14,00 bar 0,70 - 4,00 bar SPDT gold -IP30
>060-113966
KP36Pipe thread 2,00 - 14,00 bar 0,70 - 4,00 bar SPDT gold -IP30
>060-114266
KP5Flare 8,00 - 32,00 bar 1,80 - 6,00 bar SPDT gold -IP30
>060-114466
KP36Pipe thread 4,00 - 12,00 bar 0,50 - 1,60 bar SPDT gold -IP30
>060-117166
KP5Flare 8,00 - 32,00 bar 1,80 - 6,00 bar SPDT -IP44
>060-117191
KP5-8,00 - 32,00 bar 1,80 - 6,00 bar SPDT Auto IP44
>060-117366
KP5Flare 8,00 - 32,00 bar 3,00 bar SPDT Max IP30
>060-117391
KP5-8,00 - 32,00 bar 3,00 bar SPDT Max IP30
>060-117766
KP5Solder, ODF 8,00 - 32,00 bar 1,80 - 6,00 bar SPDT -IP44
>060-117866
KP5Solder, ODF 8,00 - 32,00 bar 3,00 bar SPDT Max IP30
1234