>
My Product List
Product Categories
>
Refrigeration and A/C
Thermostatic Expansion Valves
Solenoid Valves
Pressure and Temperature Regulators
Electronic Controls
Line Components
Pressure Controls and Thermostats
Water Valves
Filter Driers and Sight Glasses
Contactors & Motor Starters
Electronic Controls: Sensors, Transmitters
Electronically Operated Valves
Stop and Regulating Valves
Safety Valves
Liquid Level Controls
Condensing Units
Appliance Controls
Controls Accessories and Spare Parts
Compressors
Heat Exchangers
ICF, Industrial Refrigeration Control Solutions
>
VLT® Drives
Frequency Converters
Decentral Products
Soft Starters
Power Options
>
Heating
Balancing & Control Valves
Ball Valves
Burner Components
Climate Controls
Floor Heating Electric
Floor Heating - Hydronic
Plate Heat Exchangers
Heat pumps and water heaters
Motorized Control Valves
Danfoss iMCV – The Product Range in an Overview
Ice and Snow Melting
Differential Pressure Controllers & Flow Controllers
Radiator Thermostats
Electric and Electronic Room Thermostats
District Heating Substations
Temperature Controllers
Ventilation
Weather Compensators & PI Controllers
>
Silicon Power Modules
Power Modules
>
Industrial Automation
Solenoid valves
Coils for valves
Pneumatically operated valves
Thermostatic valves
Pressure transmitters
Pressure switches
Pressure switches, differential
Temperature sensors
Temperature switches
Temperature switches, differential
Electronic soft starters
Contactors and Motor Starters
Accessories and Spare Parts
>
High-Pressure Pumps
Valves
Pumps
Motors
Nozzles
Powerpacks
Accessories
>
Solar Energy
Solar Inverters
Solar System Monitoring
Follow us:
About Us
Aspiration, Promise, Behaviour
Financial Information
Corporate Citizenship
Facts and History
Executive Committee
The Danfoss Board
Our Organisation
Foundations
Corporate Public Affairs
Related Companies
Products & Solutions
Product Categories
Solutions
Technical Literature
eBusiness
Business Areas
Refrigeration & Air Conditioning
Heating
VLT
®
Drives
Industrial Automation
High-Pressure Pumps
Solar Inverters
Silicon Power Modules
News & Events
Press Center
News
Archive
Subscribe News
Global News Magazine
RSS News feed
Jobs & Career
Career@Danfoss
Contact
Procurement
Group Headquarter
Worldwide
Sales & Services
Local Sites
Danfoss Group Global
Afghanistan
Argentina
Australia
Austria
Bahrain
Belarus
Belgium (Dutch)
Belgium (French)
Bolivia
Bosnia - Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Cuba
Czech Republic
Denmark
Djibouti
Dominican Republic
Ecuador
Egypt
El Salvador
Eritrea
Estonia
Ethiopia
Finland
France
Germany
Guatamala
Haiti
Hungary
Iceland
India
Indonesia
Iran
Ireland
Italy
Jamaica
Jordan
Kazakhstan
Korea
Kuwait
Laos
Latvia
Lebanon
Lithuania
Malaysia
Mexico
Middle East
Netherlands
New Zealand
Norway
Oman
Pakistan
Paraguay
Peru
Philippines
Poland
Portugal
Puerto Rico
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
Somalia
South Africa
Spain
Sudan
Sweden
Switzerland (French)
Switzerland (German)
Syria
Taiwan
Thailand
Turkey
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Venezuela
Vietnam
Yemen
>
Print Page
>
Home
>
Products & Solutions
>
Product Categories
>
Pressure Controls and Thermostats
>
KP/KP-E/KPU/KP-A, pressure controls, standard applications
>
KP pressure control, dual
KP pressure control, dual
KP Dual Pressure Controls are available in versions for regulation of high pressure on both left and right side or regulation of low pressure on left and high pressure on right side (versions with LP...
>
Code number selector
>
Photos (1)
>
Drawings (7)
>
Approvals & certificates (6)
>
Literature (2)
>
Contact
Code no.
53 Item(s)
Type
select
All
KP15
KP17WB
KP25
KP44
KP7BS
Conn. type
select
All
Flare
Flare nut
Pipe thread
Solder, ODF
Reg. left [bar] Pe
select
All
-0,20 - 5,00 bar
-0,20 - 7,50 bar
-0,90 - 7,00 bar
1,00 bar
2,00 - 12,00 bar
2,76 bar
8,00 - 32,00 bar
Reg. right [bar] Pe
select
All
0,5 - 6,0 bar
24,1 bar
27,0 bar
27,6 bar
8,0 - 32,0 bar
Diff. left side [bar]
select
All
0,40 - 2,20 bar
0,70 - 4,00 bar
0,70 bar
0,80 bar
1,00 bar
4,00 bar
Diff. right side [bar]
select
All
1,0 bar
4,0 bar
Contact function
select
All
2 SPST(NC)
2 SPST(NC)+SPST(NO)
SPDT
SPDT gold
SPDT+SPST(NO)
SPST(NO)+SPST(NC)
SPST(NO+NC)
Reset left
select
All
-
Max
Min
Min convertible
Reset right
select
All
-
Max
Max convertible
Encl.
select
All
IP30
IP44
>
060-000766
KP15
Flare nut
-0,20 - 7,50 bar
8,0 - 32,0 bar
0,70 - 4,00 bar
4,0 bar
SPDT
-
Max
IP30
>
060-001066
KP15
Solder, ODF
-0,20 - 7,50 bar
8,0 - 32,0 bar
0,70 - 4,00 bar
4,0 bar
SPDT+SPST(NO)
Min convertible
Max convertible
IP44
>
060-001366
KP44
Pipe thread
2,00 - 12,00 bar
0,5 - 6,0 bar
0,70 - 4,00 bar
1,0 bar
SPST(NO)+SPST(NC)
-
-
IP44
>
060-004566
KP15
Solder, ODF
-0,20 - 7,50 bar
8,0 - 32,0 bar
0,70 - 4,00 bar
4,0 bar
SPDT+SPST(NO)
Min convertible
Max convertible
IP44
>
060-114866
KP15
Flare
-0,20 - 7,50 bar
8,0 - 32,0 bar
0,70 - 4,00 bar
4,0 bar
SPDT gold
-
Max
IP30
>
060-115466
KP15
Flare
-0,20 - 7,50 bar
8,0 - 32,0 bar
0,70 - 4,00 bar
4,0 bar
SPDT+SPST(NO)
Min convertible
Max convertible
IP44
>
060-119966
KP15
Flare nut
-0,20 - 7,50 bar
8,0 - 32,0 bar
0,70 - 4,00 bar
4,0 bar
SPDT
-
-
IP30
>
060-120066
KP7BS
Flare
8,00 - 32,00 bar
8,0 - 32,0 bar
4,00 bar
4,0 bar
2 SPST(NC)
Max
Max
IP30
>
060-121466
KP7BS
Solder, ODF
8,00 - 32,00 bar
8,0 - 32,0 bar
4,00 bar
4,0 bar
2 SPST(NC)
Max
Max
IP30
>
060-122066
KP15
Flare
-0,20 - 7,50 bar
8,0 - 32,0 bar
0,70 bar
4,0 bar
SPDT+SPST(NO)
Min convertible
Max convertible
IP30
>
060-124166
KP15
Flare
-0,20 - 7,50 bar
8,0 - 32,0 bar
0,70 - 4,00 bar
4,0 bar
SPDT
-
-
IP44
>
060-124366
KP15
Flare
-0,20 - 7,50 bar
8,0 - 32,0 bar
0,70 - 4,00 bar
4,0 bar
SPDT
-
Max
IP30
>
060-124566
KP15
Flare
-0,90 - 7,00 bar
8,0 - 32,0 bar
0,70 bar
4,0 bar
SPDT
Min
Max
IP30
>
060-124966
KP15
Solder, ODF
-0,20 - 7,50 bar
8,0 - 32,0 bar
0,70 - 4,00 bar
4,0 bar
SPDT
-
-
IP44
>
060-125466
KP15
Solder, ODF
-0,20 - 7,50 bar
8,0 - 32,0 bar
0,70 - 4,00 bar
4,0 bar
SPDT
-
-
IP44
1
2
3
4