Product Categories
> Refrigeration and A/C
> VLT® Drives
> Heating
> Silicon Power Modules
> Industrial Automation
> High-Pressure Pumps
> Solar Energy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

KP-A pressure control, for ammonia, low, high, dual versions

Ascending Order29 Item(s)
select
select
select
select
select
select
select
select
select
>060-115366
KP5AThread 8,00 - 32,00 bar --3,00 bar SPDT Max IP30
>060-115391
KP5A-8,00 - 32,00 bar --3,00 bar SPDT Max IP30
>060-116066
KP1AThread -0,20 - 7,50 bar --0,70 - 4,00 bar SPDT -IP44
>060-116166
KP1AThread -0,90 - 7,00 bar --0,70 bar SPDT Min IP30
>060-116266
KP1AThread -0,20 - 7,50 bar --0,70 - 4,00 bar SPDT -IP30
>060-120566
KP7ABSThread -8,00 - 32,00 bar 8,0 - 32,0 bar -2 SPST(NC) -IP30
>060-123066
KP5AThread 8,00 - 32,00 bar --1,80 - 6,00 bar SPDT -IP44
>060-123166
KP5AThread 8,00 - 32,00 bar --3,00 bar SPDT Max IP30
>060-128366
KP15AThread --0,90 - 7,00 bar 8,0 - 32,0 bar -SPDT -IP30
>060-128766
KP15AThread --0,90 - 7,00 bar 8,0 - 32,0 bar -SPDT -IP30
>060-129366
KP15AThread --0,20 - 7,50 bar 8,0 - 32,0 bar -SPDT+SPST(NO) -IP44
>060-129466
KP15AThread --0,20 - 7,50 bar 8,0 - 32,0 bar -SPDT+SPST(NO) -IP30
>060-129566
KP15AThread --0,20 - 7,50 bar 8,0 - 32,0 bar -SPDT+SPST(NO) -IP30
>060-129666
KP15AThread --0,20 - 7,50 bar 8,0 - 32,0 bar -SPDT+SPST(NO) -IP30
>060-203966
KP5AThread 8,00 - 32,00 bar --3,00 bar SPDT Max IP30
12