| 41 Item(s) | | | | | | | | | |
| | ACB | ACB-2UB118W | HP | 21 bar | 28 bar | Automatic | 6 mm solder Cu-tube | Industrial pack | |
| | ACB | ACB-2UB188MW | HP | 16 bar | 26 bar | Manual | 1/4 in solder Cu-tube | Industrial pack | |
| | ACB | ACB-2UB163W | HP | 14 bar | 18 bar | Automatic | 1/4 in solder Cu-tube | Industrial pack | |
| | ACB | ACB-2UA229W | LP | 2 bar | 0.48 bar | Automatic | 6 mm solder Cu-tube | Industrial pack | |
| | ACB | ACB-2UA468W | LP | 2,8 bar | 5,5 bar | Automatic | 1/4" solder Cu-tube (no tip) | Industrial pack | |
| | ACB | ACB-2UB670W | LP | 2,8 bar | 5,5 bar | Automatic | 1/4" solder Cu-tube (no tip) | Industrial pack | |
| | ACB | ACB-2UA152 | LP | 0,5 bar | 1,5 bar | Automatic | 1/4 in solder Cu-tube | Industrial pack | |
| | ACB | ACB-2UA153 | LP | 0,7 bar | 1,7 bar | Automatic | 1/4 in solder Cu-tube | Industrial pack | |
| | ACB | ACB-2UB504W | HP | 13 bar | 18 bar | Automatic | 6 mm solder Cu-tube | Industrial pack | |
| | ACB | ACB-2UB505W | HP | 13 bar | 18 bar | Automatic | 1/4 in solder Cu-tube | Industrial pack | |
| | ACB | ACB-2UB507W | HP | 20 bar | 26 bar | Automatic | 6 mm solder Cu-tube | Industrial pack | |
| | ACB | ACB-2UB508W | HP | 20 bar | 26 bar | Automatic | 1/4 in solder Cu-tube | Industrial pack | |
| | ACB | ACB-2UB510W | HP | 21 bar | 28 bar | Automatic | 6 mm solder Cu-tube | Industrial pack | |
| | ACB | ACB-2UB513W | HP | 21 bar | 28 bar | Automatic | 1/4 in solder Cu-tube | Industrial pack | |
| | ACB | ACB-2UB515W | HP | 33 bar | 42 bar | Automatic | 6 mm solder Cu-tube | Industrial pack | |