| 69 Item(s) | | | | | | | | | |
| | ACB | ACB-2UC16W | - | 19.0 bar | 23.0 bar | Automatic | 1/4 in. SAE female flare w. Deflator | Industrypack | |
| | ACB | ACB-2UC06W | LP | 0.52 bar | 1.72 bar | Automatic | 1/4 in female flare with depressor pin | Industrial pack | |
| | ACB | ACB-2UB124W | HP | 17 bar | 24 bar | Automatic | 1/4 in female flare with depressor pin | Industrial pack | |
| | ACB | ACB-2UB114MW | HP | 19,2 bar | 27,5 bar | Manual | 1/4 in female flare with depressor pin | Industrial pack | |
| | ACB | ACB-2UB128MW | HP | 23 bar | 29 bar | Manual | 1/4 in female flare with depressor pin | Industrial pack | |
| | ACB | ACB-2UB159MW | HP | 20 bar | 26 bar | Manual | 1/4 in female flare with depressor pin | Industrial pack | |
| | ACB | ACB-2UB115W | HP | 22 bar | 28 bar | Automatic | 1/4 in female flare with depressor pin | Industrial pack | |
| | ACB | ACB-2UB130W | HP | 19 bar | 24 bar | Automatic | 1/4 in female flare with depressor pin | Industrial pack | |
| | ACB | ACB-2UB158W | HP | 24.1 bar | 29 bar | Automatic | 1/4 in female flare with depressor pin | Industrial pack | |
| | ACB | ACB-2UB216W | HP | 20.5 bar | 26.5 bar | Automatic | 1/4 in female flare with depressor pin | Industrial pack | |
| | ACB | ACB-2UB125W | HP | 15,9 bar | 22,5 bar | Automatic | 1/4 in female flare with depressor pin | Industrial pack | |
| | ACB | ACB-2UB162W | HP | 18 bar | 22 bar | Automatic | 1/4 in female flare with depressor pin | Industrial pack | |
| | ACB | ACB-2UA152W | LP | 0,7 bar | 2,07 bar | Automatic | 1/4 in female flare with depressor pin | Industrial pack | |
| | ACB | ACB-2UB169W | HP | 23 bar | 31 bar | Automatic | 1/4 in female flare with depressor pin | Industrial pack | |
| | ACB | ACB-2UA304W | LP | 3,45 bar | 5,9 bar | Automatic | 1/4 in female flare with depressor pin | Industrial pack | |